TG2492 | Touchstone® TG2492 Cable Voice Gateway
- Available in:
- EMEA
24x8 EuroDOCSIS® Cable Voice Gateway with 802.11ac Wi-Fi
Features and Benefits
The Touchstone TG2492 is a EuroDOCSIS 3.0 home telephony gateway supporting 24 x 8 channel bonding for up to 960Mbps of broadband data. It combines two FXS ports of carrier-grade VoIP, a 4-port gigabit router, and a dual band 802.11ac wireless access point into a single integrated device.
The TG2492 serves as the hub of service delivery in the subscriber’s home providing high-speed data, voice and IP video to wired and wireless connected devices.
The TG2492 serves as the hub of service delivery in the subscriber’s home providing high-speed data, voice and IP video to wired and wireless connected devices.
- Allows custom designed setups to be applied to monitor the end user more efficiently with multiple provisioning methods (SNMP, configuration file, remote web GUI access, TFTP, and TR-069)
- Flexibility of configuration and control with multiple local and remote access levels (user, admin, etc.)
- Advanced Feature support with Guest SSID, DLNA, and File Sharing
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Cable voice gateway |
General Specifications
Access Technology | EuroDOCSIS 3.0 |
Channel Bonding | Up to 24x8 SC-QAM |
Ethernet Ports | 4 x GigE |
Interfaces | 2 lines, RJ14 (“Line 1/2"), RJ11 (“Line 2”) | 4x RJ45 (10/100/1000 Base-T) | ‘F’ type connector |
MoCA | MoCA 2.0 |
RF Downstream Frequency Range | 108-1002 MHz |
RF Downstream Bonded Channels, quantity | Up to 24 |
RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
RF Downstream Data Rate | Up to 1 Gb/s |
RF Upstream Frequency Range | 5-85 MHz |
RF Upstream Bonded Channels, quantity | Up to 8 |
RF Upstream Output Level | 54 dBmV (64 QAM, 4-8 upstreams) | 56 dBmV (SCDMA, single upstream) | 57 dBmV (64 QAM, single upstream) | 58 dBmV (16 QAM, single upstream) |
RF Upstream Data Rate | Up to 240 Mb/s |
USB | USB 2.0 |
Voice | Yes |
Voice Ports, quantity | 2 |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac |
Wi-Fi Band | 2.4 GHz | 5 GHz |
Wi-Fi Interface Standard at 2.4 GHz | 2x2, 802.11n |
Wi-Fi Interface Standard at 5 GHz | 3x3, 802.11ac |
Dimensions
Height | 236.22 mm | 9.3 in |
Width | 160.02 mm | 6.3 in |
Length | 50.8 mm | 2 in |
Electrical Specifications
Input Voltage | 12 Vdc |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Packaging and Weights
Weight, net | 0.68 kg | 1.5 lb |
Product Classification
Regional Availability | EMEA |
Product Type | Cable voice gateway |
General Specifications
Access Technology | EuroDOCSIS 3.0 |
Channel Bonding | Up to 24x8 SC-QAM |
Ethernet Ports | 4 x GigE |
Interfaces | 2 lines, RJ14 (“Line 1/2"), RJ11 (“Line 2”) | 4x RJ45 (10/100/1000 Base-T) | ‘F’ type connector |
MoCA | MoCA 2.0 |
RF Downstream Frequency Range | 108-1002 MHz |
RF Downstream Bonded Channels, quantity | Up to 24 |
RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
RF Downstream Data Rate | Up to 1 Gb/s |
RF Upstream Frequency Range | 5-85 MHz |
RF Upstream Bonded Channels, quantity | Up to 8 |
RF Upstream Output Level | 54 dBmV (64 QAM, 4-8 upstreams) | 56 dBmV (SCDMA, single upstream) | 57 dBmV (64 QAM, single upstream) | 58 dBmV (16 QAM, single upstream) |
RF Upstream Data Rate | Up to 240 Mb/s |
USB | USB 2.0 |
Voice | Yes |
Voice Ports, quantity | 2 |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac |
Wi-Fi Band | 2.4 GHz | 5 GHz |
Wi-Fi Interface Standard at 2.4 GHz | 2x2, 802.11n |
Wi-Fi Interface Standard at 5 GHz | 3x3, 802.11ac |
Dimensions
Height | 236.22 mm | 9.3 in |
Width | 160.02 mm | 6.3 in |
Length | 50.8 mm | 2 in |
Electrical Specifications
Input Voltage | 12 Vdc |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Packaging and Weights
Weight, net | 0.68 kg | 1.5 lb |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
Recommended for You