TM1602 | Touchstone® TM1602 E-MTA
- Available in:
- North America
16x4/24x8 DOCSIS® 3.0 Modem (E-MTA) with 2 voice ports
Features and Benefits
The Touchstone TM1602 DOCSIS 3.0 16x4 Embedded Multimedia Terminal Adaptor (E-MTA) delivers two lines of primary line Voice over IP (VoIP), ultra-high speed data access, and multiple battery pack options to support telephony service during power outages.
Designed as an upgradeable solution for advanced users, the TM1602 enables both home users and small businesses the speed and performance achievable with a 16x4 bonded channel cable environment which can be easily upgraded to 24x8 bonded channels (with an additional license).
With the TM1602, cable operators can maintain competitive position against VDSL and fiber to the home services by offering subscriber data services as high as 960Mbps.
Designed as an upgradeable solution for advanced users, the TM1602 enables both home users and small businesses the speed and performance achievable with a 16x4 bonded channel cable environment which can be easily upgraded to 24x8 bonded channels (with an additional license).
With the TM1602, cable operators can maintain competitive position against VDSL and fiber to the home services by offering subscriber data services as high as 960Mbps.
Specifications
Product Classification
Regional Availability | North America |
Product Type | E-MTA |
General Specifications
Access Technology | DOCSIS 3.0 |
Channel Bonding | Up to 16x4 (24x8) SC-QAM |
Diagnostic LEDs | Battery (TM1602G only) | Online | Power | Tel 1 | Tel 2 | US/DS |
Ethernet Ports | 1 x GigE |
Interfaces | 1x RJ45 (10/100/1000 Base-T) | 2 mm Battery Connector (1602G only) | 2x RJ11 | ‘F’ type connector |
RF Downstream Frequency Range | 108-1002 MHz |
RF Downstream Bonded Channels, quantity | Up to 16 (24 with separate downstream license) |
RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
RF Downstream Data Rate | Up to 640 Mb/s (960 Mb/s with 24 downstream license) |
RF Upstream Frequency Range | 5-42 MHz | 5-85 MHz (1602G only) |
RF Upstream Bonded Channels, quantity | Up to 4 (8 with separate upstream license) |
RF Upstream Data Rate | Up to 120 Mb/s (240 Mb/s with 8 upstream license) |
Voice | Yes |
Voice Ports, quantity | 2 |
Dimensions
Height | 180.34 mm | 7.1 in |
Width | 45.72 mm | 1.8 in |
Length | 180.34 mm | 7.1 in |
Electrical Specifications
Input Voltage | 115 Vac |
Environmental Specifications
Standards Compliance | DOCSIS 3.0 Certified | Enhanced codecs: G.722, G.726, G.728, G.729E | FCC Part 15 Class B / ICES-003 | G.711, 64 kb/s, μ-law and A-law encoded speech | IEEE 802.3, 802.3ab | ITU-T K.21 | PacketCable 1.0, 1.5 and 2.0 Compliant | RFC3261 Legacy SIP | RoHS, WEEE | T.38 Fax Relay | Telcordia™ GR-1089 Lightning/Surge | Telcordia™ GR-63 NEBS | UL® 60950 / CB |
Packaging and Weights
Weight, net | 0.503 kg | 1.11 lb |
Product Classification
Regional Availability | North America |
Product Type | E-MTA |
General Specifications
Access Technology | DOCSIS 3.0 |
Channel Bonding | Up to 16x4 (24x8) SC-QAM |
Diagnostic LEDs | Battery (TM1602G only) | Online | Power | Tel 1 | Tel 2 | US/DS |
Ethernet Ports | 1 x GigE |
Interfaces | 1x RJ45 (10/100/1000 Base-T) | 2 mm Battery Connector (1602G only) | 2x RJ11 | ‘F’ type connector |
RF Downstream Frequency Range | 108-1002 MHz |
RF Downstream Bonded Channels, quantity | Up to 16 (24 with separate downstream license) |
RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
RF Downstream Data Rate | Up to 640 Mb/s (960 Mb/s with 24 downstream license) |
RF Upstream Frequency Range | 5-42 MHz | 5-85 MHz (1602G only) |
RF Upstream Bonded Channels, quantity | Up to 4 (8 with separate upstream license) |
RF Upstream Data Rate | Up to 120 Mb/s (240 Mb/s with 8 upstream license) |
Voice | Yes |
Voice Ports, quantity | 2 |
Dimensions
Height | 180.34 mm | 7.1 in |
Width | 45.72 mm | 1.8 in |
Length | 180.34 mm | 7.1 in |
Electrical Specifications
Input Voltage | 115 Vac |
Environmental Specifications
Standards Compliance | DOCSIS 3.0 Certified | Enhanced codecs: G.722, G.726, G.728, G.729E | FCC Part 15 Class B / ICES-003 | G.711, 64 kb/s, μ-law and A-law encoded speech | IEEE 802.3, 802.3ab | ITU-T K.21 | PacketCable 1.0, 1.5 and 2.0 Compliant | RFC3261 Legacy SIP | RoHS, WEEE | T.38 Fax Relay | Telcordia™ GR-1089 Lightning/Surge | Telcordia™ GR-63 NEBS | UL® 60950 / CB |
Packaging and Weights
Weight, net | 0.503 kg | 1.11 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse