TM822 | Touchstone® TM822 E-MTA
- Available in:
- EMEA
- Latin America
- North America
8x4 DOCSIS® 3.0 Modem (E-MTA) with 2 voice ports
Features and Benefits
The Touchstone TM822 DOCSIS 3.0 8x4 Embedded Multimedia Terminal Adaptor (E-MTA) delivers two lines of primary line Voice over IP (VoIP), ultra-high speed data access, and multiple battery pack options to support telephony service during power outages.
Designed to support the services desired most by advanced users, the TM822G enables the home or small business user to address productivity needs with the speed and performance found only in the 8x4 bonded channel cable environment along with industry-leading ARRIS voice and battery back-up features, and IPv6 support. With the TM822G, cable operators can offer data services at speeds greater than 300Mbps to their subscribers to compete against VDSL and fiber to the home threats. Additionally, the TM822 offers full support for a variety of voice codecs, including HD Voice support, as well as multiple call signaling methods – NCS, Legacy SIP, and PacketCable 2.0 IMS.
The ARRIS advanced diagnostics feature offers easy troubleshooting for Cable Operators providing unprecedented visibility and diagnostic tools to insure carrier grade voice services.
Not available in retail. Please check with your service provider for availability.
Designed to support the services desired most by advanced users, the TM822G enables the home or small business user to address productivity needs with the speed and performance found only in the 8x4 bonded channel cable environment along with industry-leading ARRIS voice and battery back-up features, and IPv6 support. With the TM822G, cable operators can offer data services at speeds greater than 300Mbps to their subscribers to compete against VDSL and fiber to the home threats. Additionally, the TM822 offers full support for a variety of voice codecs, including HD Voice support, as well as multiple call signaling methods – NCS, Legacy SIP, and PacketCable 2.0 IMS.
The ARRIS advanced diagnostics feature offers easy troubleshooting for Cable Operators providing unprecedented visibility and diagnostic tools to insure carrier grade voice services.
Not available in retail. Please check with your service provider for availability.
- Toll grade voice performance equal to the industry leading TM602/TM722 family of products
- Two independent 96MHz wide RF tuners to receive downstream channels up to 1GHz
- Configurable options for loop current, loop voltage management, and ringing waveform
- Loop Diagnostics for remote testing and troubleshooting of in-house wiring
- Advanced Diagnostics for easy troubleshooting - Call Quality Metrics for last fifty (50) calls
- Integrated Power Switch to address European EuP directives (TM822S only)
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | E-MTA |
General Specifications
Access Technology | DOCSIS 3.0 | EuroDOCSIS 3.0 |
Channel Bonding | Up to 8x4 SC-QAM |
Diagnostic LEDs | Battery (TM822G only) | DS | Link | Online | Power | Tel 1 | Tel 2 | US |
Ethernet Ports | 1 x GigE |
Interfaces | 1x RJ45 (10/100/1000 Base-T) | 4 lines, RJ14 (“Line 1/2", "Line 3/4"), RJ11 (“Line 2”, "Line 4") | ‘F’ type connector |
RF Downstream Frequency Range | 108-1002 MHz |
RF Downstream Bonded Channels, quantity | Up to 8 |
RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
RF Downstream Data Rate | Up to 343 Mb/s |
RF Upstream Frequency Range | 5-42 MHz |
RF Upstream Bonded Channels, quantity | Up to 4 |
RF Upstream Data Rate | Up to 122 Mb/s |
Voice | Yes |
Voice Ports, quantity | 2 |
Dimensions
Height | 185.42 mm | 7.3 in |
Width | 43.18 mm | 1.7 in |
Length | 157.48 mm | 6.2 in |
Environmental Specifications
Standards Compliance | CB T.38 Fax Relay | CE Enhanced codec support (G.726, G.728, G.729E) | Codec: G.711, 64 kb/s, μ-law and A-law encoded speech | FCC Part 15 Class B | IEEE 802.3, IEEE 802.3ab | PacketCable 1.0 and 1.5 Compliant | RoHS, WEEE | UL® 60950 RFC3261 SIP: Session Initiation Protocol |
Packaging and Weights
Weight, net | 0.454 kg | 1 lb |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | E-MTA |
General Specifications
Access Technology | DOCSIS 3.0 | EuroDOCSIS 3.0 |
Channel Bonding | Up to 8x4 SC-QAM |
Diagnostic LEDs | Battery (TM822G only) | DS | Link | Online | Power | Tel 1 | Tel 2 | US |
Ethernet Ports | 1 x GigE |
Interfaces | 1x RJ45 (10/100/1000 Base-T) | 4 lines, RJ14 (“Line 1/2", "Line 3/4"), RJ11 (“Line 2”, "Line 4") | ‘F’ type connector |
RF Downstream Frequency Range | 108-1002 MHz |
RF Downstream Bonded Channels, quantity | Up to 8 |
RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
RF Downstream Data Rate | Up to 343 Mb/s |
RF Upstream Frequency Range | 5-42 MHz |
RF Upstream Bonded Channels, quantity | Up to 4 |
RF Upstream Data Rate | Up to 122 Mb/s |
Voice | Yes |
Voice Ports, quantity | 2 |
Dimensions
Height | 185.42 mm | 7.3 in |
Width | 43.18 mm | 1.7 in |
Length | 157.48 mm | 6.2 in |
Environmental Specifications
Standards Compliance | CB T.38 Fax Relay | CE Enhanced codec support (G.726, G.728, G.729E) | Codec: G.711, 64 kb/s, μ-law and A-law encoded speech | FCC Part 15 Class B | IEEE 802.3, IEEE 802.3ab | PacketCable 1.0 and 1.5 Compliant | RoHS, WEEE | UL® 60950 RFC3261 SIP: Session Initiation Protocol |
Packaging and Weights
Weight, net | 0.454 kg | 1 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse