TG3442 | Touchstone® TG3442 Cable Voice Gateways
- Available in:
- EMEA
- Latin America
DOCSIS® 3.1 Gateway with Wi-Fi 5
Features and Benefits
The Touchstone TG3442 is a DOCSIS 3.1 home telephony gateway supporting 2x192 MHz OFDM in the downstream and 2x96MHz OFDMA in the upstream along with 32x8 channel bonding for up to 2.5 Gbps of broadband data. It combines two FXS ports of carrier-grade VoIP, a 4-port gigabit router and a dual band 802.11n and 802.11ac Wave2 wireless access point into a single integrated device.
The TG3442 serves as the hub of service delivery in the subscriber’s home; providing high-speed data, voice and IP video to wired and wireless connected devices. The device is optimized for providing Gigabit data services over DOCSIS 3.1 WAN.
The TG3442 serves as the hub of service delivery in the subscriber’s home; providing high-speed data, voice and IP video to wired and wireless connected devices. The device is optimized for providing Gigabit data services over DOCSIS 3.1 WAN.
- Supports RDK-B based router stack
- Allows custom designed setups to be applied to monitor the end user more efficiently with multiple provisioning methods (SNMP, configuration file, remote web GUI access, TFTP, and TR-069)
- Flexibility of configuration and control with multiple local and remote access levels (user, admin, etc.)
Specifications
Product Classification
| Regional Availability | EMEA | Latin America |
| Product Type | Cable voice gateway |
General Specifications
| Access Technology | DOCSIS 3.1 |
| Channel Bonding | 2x2 OFDM/A | Up to 32x8 SC-QAM |
| Ethernet Ports | 4 x GigE |
| Interfaces | 2 lines, RJ14 (“Line 1/2"), RJ11 (“Line 2”) | 4x RJ45 (10/100/1000 Base-T) | ‘F’ type connector |
| RF Downstream Frequency Range | 108-1218 MHz |
| RF Downstream Bonded Channels, quantity | Up to 32 SCQAM and/or 2 OFDM |
| RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
| RF Downstream Data Rate | Up to 5 Gb/s |
| RF Upstream Frequency Range | 5-204 MHz | 5-85 MHz |
| RF Upstream Bonded Channels, quantity | Up to 8 SCQAM and/or 2 OFDMA |
| RF Upstream Output Level | 57 dBmV (64 QAM, 4-8 upstreams) | 65 dBmV (16 QAM, single upstream) | 65 dBmV (64 QAM, single upstream) | 65 dBmV (OFDMA) |
| RF Upstream Data Rate | Up to 1 Gb/s |
| Software | DHCP | Dual Stack IPv4/IPv6 Home Router | L2TP | NAT | PacketCable 1.5 | PacketCable 2.0 | RDK-B | Static and Dynamic IP | VLANs and RIP |
| USB | USB 3.1 |
| Voice | Yes |
| Voice Ports, quantity | 2 |
| Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave2 |
| Wi-Fi Band | 2.4 GHz | 5 GHz |
| Wi-Fi Interface Standard at 2.4 GHz | 3x3, 802.11n |
| Wi-Fi Interface Standard at 5 GHz | 4x4, 802.11ac |
Dimensions
| Height | 281.94 mm | 11.1 in |
| Width | 73.66 mm | 2.9 in |
| Length | 204.978 mm | 8.07 in |
Electrical Specifications
| Input Voltage | 12 Vdc |
Environmental Specifications
| Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Packaging and Weights
| Weight, net | 0.953 kg | 2.1 lb |
Product Classification
| Regional Availability | EMEA | Latin America |
| Product Type | Cable voice gateway |
General Specifications
| Access Technology | DOCSIS 3.1 |
| Channel Bonding | 2x2 OFDM/A | Up to 32x8 SC-QAM |
| Ethernet Ports | 4 x GigE |
| Interfaces | 2 lines, RJ14 (“Line 1/2"), RJ11 (“Line 2”) | 4x RJ45 (10/100/1000 Base-T) | ‘F’ type connector |
| RF Downstream Frequency Range | 108-1218 MHz |
| RF Downstream Bonded Channels, quantity | Up to 32 SCQAM and/or 2 OFDM |
| RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
| RF Downstream Data Rate | Up to 5 Gb/s |
| RF Upstream Frequency Range | 5-204 MHz | 5-85 MHz |
| RF Upstream Bonded Channels, quantity | Up to 8 SCQAM and/or 2 OFDMA |
| RF Upstream Output Level | 57 dBmV (64 QAM, 4-8 upstreams) | 65 dBmV (16 QAM, single upstream) | 65 dBmV (64 QAM, single upstream) | 65 dBmV (OFDMA) |
| RF Upstream Data Rate | Up to 1 Gb/s |
| Software | DHCP | Dual Stack IPv4/IPv6 Home Router | L2TP | NAT | PacketCable 1.5 | PacketCable 2.0 | RDK-B | Static and Dynamic IP | VLANs and RIP |
| USB | USB 3.1 |
| Voice | Yes |
| Voice Ports, quantity | 2 |
| Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave2 |
| Wi-Fi Band | 2.4 GHz | 5 GHz |
| Wi-Fi Interface Standard at 2.4 GHz | 3x3, 802.11n |
| Wi-Fi Interface Standard at 5 GHz | 4x4, 802.11ac |
Dimensions
| Height | 281.94 mm | 11.1 in |
| Width | 73.66 mm | 2.9 in |
| Length | 204.978 mm | 8.07 in |
Electrical Specifications
| Input Voltage | 12 Vdc |
Environmental Specifications
| Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Packaging and Weights
| Weight, net | 0.953 kg | 2.1 lb |
Documentation & Downloads
Brochure
Product Compliance Documentation
Brochure
Product Compliance Documentation
Other Ways to Browse