TG6441 | Touchstone® TG6441 Cable Voice Gateway
- Available in:
- EMEA
DOCSIS® 3.1 Gateway with Wi-Fi 6, one voice port
Features and Benefits
The TG6441 Cable Voice Gateway supporting DOCSIS 3.1 allows multi-gigabit data rates to be delivered to cable service provider’s home and small business customers. The TG6441 with its 4x4 Wi-Fi 6 Dual-band radios, offers superior Wi-Fi performance enabling reliable Ultra HD video over Wi-Fi.
An upstream frequency range up to 204 MHz for increased upstream capacity to support video conferencing and other symmetrical bandwidth applications with a switchable diplexer for ease of deployment on DOCSIS 3.1 networks.
High-capacity DRAM, Flash and Multiple embedded processor cores are designed to allow new applications to be deployed on the gateway. This feature-packed unit is intended to serve as the hub of the subscriber’s network, connecting all IP capable devices(Internet, Data, Voice and Video) throughout the customers premises.
To minimize support OPEX costs the TG6441 provides features for remote management and diagnostics. Multiple provisioning methods (SNMP, Configuration File, Remote WebGUI access, TFTP, and TR-069/181) allow custom designed setups to be applied to monitor the end user more efficiently. Multiple remote access levels (User and MSO) also allow more ease and flexibility for manual configuration and control.
An upstream frequency range up to 204 MHz for increased upstream capacity to support video conferencing and other symmetrical bandwidth applications with a switchable diplexer for ease of deployment on DOCSIS 3.1 networks.
High-capacity DRAM, Flash and Multiple embedded processor cores are designed to allow new applications to be deployed on the gateway. This feature-packed unit is intended to serve as the hub of the subscriber’s network, connecting all IP capable devices(Internet, Data, Voice and Video) throughout the customers premises.
To minimize support OPEX costs the TG6441 provides features for remote management and diagnostics. Multiple provisioning methods (SNMP, Configuration File, Remote WebGUI access, TFTP, and TR-069/181) allow custom designed setups to be applied to monitor the end user more efficiently. Multiple remote access levels (User and MSO) also allow more ease and flexibility for manual configuration and control.
- 2x2 OFDM and OFDMA DOCSIS® 3.1 channels
- 32x8 SCQAM EuroDOCSIS ® 3.0 channels
- Full Capture Bandwidth Tuner
- Switchable diplexer 5-85 MHz or 5-204 MHz
- 4 port Gigabit Ethernet Router
- 4x4 2.4GHz 802.11ax
- 4x4 5GHz 802.11ax
- 1 FXS Ports of carrier grade VoIP with HD voice
- Multi Processor Technology for enhanced application support
- Advanced Firmware support for IPV6, DS-Lite, and SoftGRE
- RDK-B Based
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Cable voice gateway |
General Specifications
Access Technology | DOCSIS 3.1 |
Channel Bonding | 2x2 OFDM/A | Up to 32x8 SC-QAM |
Diagnostic LEDs | Internet | Link/Activity (Rear) | Power | Telephone | WPS | Wi-Fi |
Interfaces | 1x RJ11 (1 line) | 3.5 A | 4x RJ45 (10/100/1000 Base-T) | ‘F’ type connector |
RF Downstream Frequency Range | 108-1218 MHz |
RF Downstream Bonded Channels, quantity | Up to 32 SCQAM or 2 OFDM |
RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
RF Downstream Data Rate | Up to 5 Gb/s |
RF Upstream Frequency Range | 5-85 MHz or 5-204 MHz (configurable) |
RF Upstream Bonded Channels, quantity | Up to 8 SCQAM or 2 OFDMA |
RF Upstream Output Level | 57 dBmV (64 QAM, 4-8 upstreams) | 65 dBmV (16 QAM, single upstream) | 65 dBmV (64 QAM, single upstream) | 65 dBmV (OFDMA) |
RF Upstream Data Rate | Up to 1 Gb/s |
Voice | Yes |
Voice Ports, quantity | 1 |
Wi-Fi Interface Standard | IEEE 802.11ax |
Wi-Fi Band | 2.4 GHz | 5 GHz |
Wi-Fi Interface Standard at 2.4 GHz | 4x4, 802.11ax |
Wi-Fi Interface Standard at 5 GHz | 4x4, 802.11ax |
Dimensions
Height | 246.380 mm | 9.7 in |
Width | 198.120 mm | 7.8 in |
Depth | 63.500 mm | 2.5 in |
Electrical Specifications
Input Voltage | 12 Vdc |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Packaging and Weights
Weight, net | 0.816 kg | 1.8 lb |
Product Classification
Regional Availability | EMEA |
Product Type | Cable voice gateway |
General Specifications
Access Technology | DOCSIS 3.1 |
Channel Bonding | 2x2 OFDM/A | Up to 32x8 SC-QAM |
Diagnostic LEDs | Internet | Link/Activity (Rear) | Power | Telephone | WPS | Wi-Fi |
Interfaces | 1x RJ11 (1 line) | 3.5 A | 4x RJ45 (10/100/1000 Base-T) | ‘F’ type connector |
RF Downstream Frequency Range | 108-1218 MHz |
RF Downstream Bonded Channels, quantity | Up to 32 SCQAM or 2 OFDM |
RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
RF Downstream Data Rate | Up to 5 Gb/s |
RF Upstream Frequency Range | 5-85 MHz or 5-204 MHz (configurable) |
RF Upstream Bonded Channels, quantity | Up to 8 SCQAM or 2 OFDMA |
RF Upstream Output Level | 57 dBmV (64 QAM, 4-8 upstreams) | 65 dBmV (16 QAM, single upstream) | 65 dBmV (64 QAM, single upstream) | 65 dBmV (OFDMA) |
RF Upstream Data Rate | Up to 1 Gb/s |
Voice | Yes |
Voice Ports, quantity | 1 |
Wi-Fi Interface Standard | IEEE 802.11ax |
Wi-Fi Band | 2.4 GHz | 5 GHz |
Wi-Fi Interface Standard at 2.4 GHz | 4x4, 802.11ax |
Wi-Fi Interface Standard at 5 GHz | 4x4, 802.11ax |
Dimensions
Height | 246.380 mm | 9.7 in |
Width | 198.120 mm | 7.8 in |
Depth | 63.500 mm | 2.5 in |
Electrical Specifications
Input Voltage | 12 Vdc |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Packaging and Weights
Weight, net | 0.816 kg | 1.8 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse