Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

NVG578 | NVG578 10G GPON Gateways

  • Available in:
  • Australia/New Zealand
  • EMEA
  • Latin America
  • Asia
  • North America
10G GPON, XG-PON & XGS-PON Gateways with tri-band 802.11ax Wi-Fi options
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The NVG578 are a series of advanced gateways for the GPON family of optical networking standards to deliver managed voice, video, data and IoT services with up to 10Gb/s symmetrical broadband.

GPON access (up to 2.5/1.25Gbps) is supported using cost-effective fiber on-board (BOSA) technology, with the capability to be upgraded in the field to XGS-PON (up to 10/10Gbps) or XG-PON (up to 10/2.5Gbps) using SFP+ (Small Form-Factor Pluggable) modules inserted in an externally accessible SFP+ cage. For service providers considering NG-PON2 in the future there is the option of an XFP cage for NG-PON2 modules. The access performance is matched by a 10 Gb/s non-blocking core routing capability in the gateway.

The LAN can make full use of the 10Gb/s access speeds with a 10Gb/s Ethernet port and high-performance Wi-Fi, that includes the option of 802.11ac or the latest 802.11ax standard for enhanced performance. There is the choice of dual-band (2.4GHz & 5GHz) Wi-Fi or tri-band (2.4GHz, 5GHz, 5GHz), useful for enhancing capacity & performance when used with Wi-Fi network extenders.

Benefits of the NVG578 series include:

Investment protection - Service Providers can easily move consumers to higher service tiers as the network evolves without the cost and customer inconvenience of replacing the gateway.

Gigabit home networking - 10Gb/s Ethernet capability with high-performance Wi-Fi, including options for 802.11ax and tri-band. It is also ARRIS HomeAssure™ Enabled, ready to play its part in an intelligent, multi-access point home network that delivers Wi-Fi performance to every area of the home.

A platform for new services - Support for Docker® containerization accelerates and simplifies deployment of new applications and services. Adding radios such as ZigBee®, Z-Wave®, DECT ULE and Bluetooth® LE makes the gateway an ideal platform for delivering IoT services in the home.

Robust and secure - The ARRIS 9.x Firmware the result of over 17 years of development and use in major Telcos. It includes advanced security and Quality of Service (QoS) features, with extensive remote management features.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America | Asia | North America

General Specifications

Access Technology 10G GPON
Ethernet Ports 4 x GigE
Type Gateway
USB USB 3.0
Voice Yes
Voice Ports, quantity 1
Wi-Fi Band 5 GHz | 2.4 GHz | 5 GHz
Wi-Fi Interface Standard IEEE 802.11 b/g/n/ac/ax
Wi-Fi Interface Standard at 2.4 GHz 3x3 802.11n or 4x4 802.11ax
Wi-Fi Interface Standard at 5 GHz 4x4 802.11ac or 802.11ax Dual-band or Single-band

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Standards Compliance EN 301 489-17 (RED, pending) | EN 301 893 (RED, 5 GHz) | FCC Part 15 Class B Subparts B, C, and E | UL/cUL 62368 | EN 300 386 (EMC) | EN55024 (EMC, Immunity) | EN 62368-1 (LVD - Safety) | EN55032 (EMC, Emissions) | EN 301 489-1 (EMC, Part 1) | 2014/53/EU (RED Directive) EN62368-1 (Safety) | ISED RSS-GEN / RSS-247, ICES-003 | EN 300 328 (RED, 2.4 GHz) | ITU-T K.21 Basic (optional K.21 Enhanced) | 2014/35/EU (Low Voltage Directive) | 2014/30/EU (EMC Directive)

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America | Asia | North America

General Specifications

Access Technology 10G GPON
Ethernet Ports 4 x GigE
Type Gateway
USB USB 3.0
Voice Yes
Voice Ports, quantity 1
Wi-Fi Band 5 GHz | 2.4 GHz | 5 GHz
Wi-Fi Interface Standard IEEE 802.11 b/g/n/ac/ax
Wi-Fi Interface Standard at 2.4 GHz 3x3 802.11n or 4x4 802.11ax
Wi-Fi Interface Standard at 5 GHz 4x4 802.11ac or 802.11ax Dual-band or Single-band

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Standards Compliance EN 301 489-17 (RED, pending) | EN 301 893 (RED, 5 GHz) | FCC Part 15 Class B Subparts B, C, and E | UL/cUL 62368 | EN 300 386 (EMC) | EN55024 (EMC, Immunity) | EN 62368-1 (LVD - Safety) | EN55032 (EMC, Emissions) | EN 301 489-1 (EMC, Part 1) | 2014/53/EU (RED Directive) EN62368-1 (Safety) | ISED RSS-GEN / RSS-247, ICES-003 | EN 300 328 (RED, 2.4 GHz) | ITU-T K.21 Basic (optional K.21 Enhanced) | 2014/35/EU (Low Voltage Directive) | 2014/30/EU (EMC Directive)
Other Ways to Browse