CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
GPON Gateway with dual-band Wi-Fi 6
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Access Technology | 2.5G GPON |
Ethernet Ports | 1 x 2.5 GigE | 3 x GigE |
Type | Gateway |
USB | USB 3.0 |
Voice | Yes |
Voice Ports, quantity | 1 |
Wi-Fi Interface Standard | IEEE 802.11b/g/n/ac/ax |
Wi-Fi Band | 2.4 GHz | 5 GHz |
Wi-Fi Interface Standard at 2.4 GHz | 3x3 802.11ax |
Wi-Fi Interface Standard at 5 GHz | 4x4 802.11ax |
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Standards Compliance | 2014/30/EU (EMC Directive) | 2014/35/EU (Low Voltage Directive) | 2014/53/EU (RED Directive) EN62368-1 (Safety) | EN 300 328 (RED, 2.4 GHz) | EN 300 386 (EMC) | EN 301 489-1 (EMC, Part 1) | EN 301 489-17 (RED, pending) | EN 301 893 (RED, 5 GHz) | EN 55024 (EMC, Immunity) | EN 55032 (EMC, Emissions) | EN 62368-1 (LVD - Safety) | FCC Part 15 Class B Subparts B, C, and E | ISED RSS-GEN / RSS-247, ICES-003 | ITU-T K.21 Basic (optional K.21 Enhanced) | UL/cUL 62368 |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Access Technology | 2.5G GPON |
Ethernet Ports | 1 x 2.5 GigE | 3 x GigE |
Type | Gateway |
USB | USB 3.0 |
Voice | Yes |
Voice Ports, quantity | 1 |
Wi-Fi Interface Standard | IEEE 802.11b/g/n/ac/ax |
Wi-Fi Band | 2.4 GHz | 5 GHz |
Wi-Fi Interface Standard at 2.4 GHz | 3x3 802.11ax |
Wi-Fi Interface Standard at 5 GHz | 4x4 802.11ax |
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Standards Compliance | 2014/30/EU (EMC Directive) | 2014/35/EU (Low Voltage Directive) | 2014/53/EU (RED Directive) EN62368-1 (Safety) | EN 300 328 (RED, 2.4 GHz) | EN 300 386 (EMC) | EN 301 489-1 (EMC, Part 1) | EN 301 489-17 (RED, pending) | EN 301 893 (RED, 5 GHz) | EN 55024 (EMC, Immunity) | EN 55032 (EMC, Emissions) | EN 62368-1 (LVD - Safety) | FCC Part 15 Class B Subparts B, C, and E | ISED RSS-GEN / RSS-247, ICES-003 | ITU-T K.21 Basic (optional K.21 Enhanced) | UL/cUL 62368 |