Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

NVG578SX | NVG578SX 10G GPON Gateway

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

10G GPON, XG-PON & XGS-PON Gateways with tri-band Wi-Fi 6 options

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The NVG578SX are a series of advanced gateways for the GPON family of optical networking standards to deliver managed voice, video, data and IoT services with up to 10Gb/s symmetrical broadband.

GPON access (up to 2.5/1.25Gbps) is supported using cost-effective fiber on-board (BOSA) technology, with the capability to be upgraded in the field to XGS-PON (up to 10/10Gbps) or XG-PON (up to 10/2.5Gbps) using SFP+ (Small Form-Factor Pluggable) modules inserted in an externally accessible SFP+ cage. For service providers considering NG-PON2 in the future there is the option of an XFP cage for NG-PON2 modules. The access performance is matched by a 10 Gb/s non-blocking core routing capability in the gateway.

The LAN can make full use of the 10Gb/s access speeds with a 10Gb/s Ethernet port and high-performance Wi-Fi, that includes the option of 802.11ac or the latest 802.11ax standard for enhanced performance. There is the choice of dual-band (2.4GHz & 5GHz) Wi-Fi or tri-band (2.4GHz, 5GHz, 5GHz), useful for enhancing capacity & performance when used with Wi-Fi network extenders.

Benefits of the NVG578SX series include:

Investment protection - Service Providers can easily move consumers to higher service tiers as the network evolves without the cost and customer inconvenience of replacing the gateway.

Gigabit home networking - 10Gb/s Ethernet capability with high-performance Wi-Fi, including options for Wi-Fi 6 (802.11ax) and tri-band.

A platform for new services - Support for Docker® containerization accelerates and simplifies deployment of new applications and services. Adding radios such as ZigBee®, Z-Wave®, DECT ULE and Bluetooth® LE makes the gateway an ideal platform for delivering IoT services in the home.

Robust and secure - The CommScope 9.x Firmware is the result of over 17 years of development and use in major Telcos. It includes advanced security and Quality of Service (QoS) features, with extensive remote management features.

The LAN can make full use of the 10Gb/s access speeds with a 10Gb/s Ethernet port and high-performance Wi-Fi, that includes the option of 802.11ac or the latest 802.11ax standard for enhanced performance. There is the choice of dual-band (2.4GHz & 5GHz) Wi-Fi or tri-band (2.4GHz, 5GHz, 5GHz), useful for enhancing capacity & performance when used with Wi-Fi network extenders. The NVG578SX is capable* of being part of a HomeAssure® Managed Wi-Fi solution. HomeAssure delivers optimized, high-performance Wi-Fi to every corner of the home, while offering ease of use for the consumer and reduced OpEx costs for the service provider.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America

General Specifications

Access Technology 10G GPON
Ethernet Ports 4 x GigE
Type Gateway
USB USB 3.0
Voice Yes
Voice Ports, quantity 1
Wi-Fi Interface Standard IEEE 802.11b/g/n/ac/ax
Wi-Fi Band 2.4 GHz | 5 GHz | 5 GHz
Wi-Fi Interface Standard at 2.4 GHz 3x3 802.11n or 4x4 802.11ax
Wi-Fi Interface Standard at 5 GHz 4x4 802.11ac or 802.11ax Dual-band or Single-band

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Standards Compliance 2014/30/EU (EMC Directive) | 2014/35/EU (Low Voltage Directive) | 2014/53/EU (RED Directive) EN62368-1 (Safety) | EN 300 328 (RED, 2.4 GHz) | EN 300 386 (EMC) | EN 301 489-1 (EMC, Part 1) | EN 301 489-17 (RED, pending) | EN 301 893 (RED, 5 GHz) | EN 55024 (EMC, Immunity) | EN 55032 (EMC, Emissions) | EN 62368-1 (LVD - Safety) | FCC Part 15 Class B Subparts B, C, and E | ISED RSS-GEN / RSS-247, ICES-003 | ITU-T K.21 Basic (optional K.21 Enhanced) | UL/cUL 62368

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America

General Specifications

Access Technology 10G GPON
Ethernet Ports 4 x GigE
Type Gateway
USB USB 3.0
Voice Yes
Voice Ports, quantity 1
Wi-Fi Interface Standard IEEE 802.11b/g/n/ac/ax
Wi-Fi Band 2.4 GHz | 5 GHz | 5 GHz
Wi-Fi Interface Standard at 2.4 GHz 3x3 802.11n or 4x4 802.11ax
Wi-Fi Interface Standard at 5 GHz 4x4 802.11ac or 802.11ax Dual-band or Single-band

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Standards Compliance 2014/30/EU (EMC Directive) | 2014/35/EU (Low Voltage Directive) | 2014/53/EU (RED Directive) EN62368-1 (Safety) | EN 300 328 (RED, 2.4 GHz) | EN 300 386 (EMC) | EN 301 489-1 (EMC, Part 1) | EN 301 489-17 (RED, pending) | EN 301 893 (RED, 5 GHz) | EN 55024 (EMC, Immunity) | EN 55032 (EMC, Emissions) | EN 62368-1 (LVD - Safety) | FCC Part 15 Class B Subparts B, C, and E | ISED RSS-GEN / RSS-247, ICES-003 | ITU-T K.21 Basic (optional K.21 Enhanced) | UL/cUL 62368
Other Ways to Browse