Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AM525 | AM525 Wi-Fi Extender

MoCA®/Ethernet to 802.11ac Wi-Fi Extender
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The AM525 wireless extender allows service providers to securely deliver high-quality Wi-Fi to any location in a subscriber’s home. The AM525 is designed for flexibility and can be deployed in many ways. An AM525 is typically connected to an existing residential gateway or home router via Ethernet or MoCA.

The AM525 is ARRIS HomeAssure™ enabled. It will automatically configure itself from a connected HomeAssure enabled home gateway to become part of an self-optimizing Wi-Fi network that delivers high-performance Wi-Fi with enhanced coverage. The AM525 includes a full suite of remote, TR-069/TR-181 based management features to ensure an optimal customer experience and reduce operator expenses.
  • Dual-band concurrent Wi-Fi
  • 4x4 802.11ac 5 GHz
  • 2x2 802.11n 2.4 GHz
  • MoCA 2.0 or Ethernet connectivity to the home gateway
  • ARRIS HomeAssure™ Enabled for whole-home Wi-Fi coverage and performance
  • TR-069/181 remote management
Specifications

General Specifications

Access Technology Wi-Fi | Ethernet | MoCA
Form Factor Desktop
Memory 256 MB DDR3 | 32 MB Flash
Processor 400 MHz ARC 750 CPU
Radio Configuration Dual-band
Type Wi-Fi Extender
Wi-Fi Band 2.4 GHz | 5 GHz
Wi-Fi Interface Standard 4x4 IEEE 802.11ac @ 5 GHz | 2x2 IEEE 802.11n @ 2.4 GHz

Dimensions

Height 215.9 mm | 8.5 in
Width 50.8 mm | 2 in
Length 139.7 mm | 5.5 in

Electrical Specifications

Voltage, dc 12 V

Environmental Specifications

Operating Temperature 0 °C to 45 °C (+32 °F to +113 °F)
Relative Humidity 20%–85%
Standards Compliance TR-069/181 | WPA / WPA2 | UL® 60950 | IEEE 802.3, 802.3ab | EISA-2007 | RoHS | IPv4 / IPv6 | WEEE | Wi-Fi Alliance 802.11a/b/g/n/ac | WPS 2.0 | FCC Part 15 Classes B, C, and E | ARRIS HomeAssure™ Enabled | 802.11h (DFS)

Packaging and Weights

Weight, net 0.408 kg | 0.9 lb

General Specifications

Access Technology Wi-Fi | Ethernet | MoCA
Form Factor Desktop
Memory 256 MB DDR3 | 32 MB Flash
Processor 400 MHz ARC 750 CPU
Radio Configuration Dual-band
Type Wi-Fi Extender
Wi-Fi Band 2.4 GHz | 5 GHz
Wi-Fi Interface Standard 4x4 IEEE 802.11ac @ 5 GHz | 2x2 IEEE 802.11n @ 2.4 GHz

Dimensions

Height 215.9 mm | 8.5 in
Width 50.8 mm | 2 in
Length 139.7 mm | 5.5 in

Electrical Specifications

Voltage, dc 12 V

Environmental Specifications

Operating Temperature 0 °C to 45 °C (+32 °F to +113 °F)
Relative Humidity 20%–85%
Standards Compliance TR-069/181 | WPA / WPA2 | UL® 60950 | IEEE 802.3, 802.3ab | EISA-2007 | RoHS | IPv4 / IPv6 | WEEE | Wi-Fi Alliance 802.11a/b/g/n/ac | WPS 2.0 | FCC Part 15 Classes B, C, and E | ARRIS HomeAssure™ Enabled | 802.11h (DFS)

Packaging and Weights

Weight, net 0.408 kg | 0.9 lb
Other Ways to Browse

Browse by Category

Browse by Category