VAP3400 | VAP3400 Wi-Fi Extender for IPTV
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Wi-Fi to Wi-Fi / Ethernet Extender for IPTV, 4x4 802.11ac
Features and Benefits
The ARRIS VAP3400 will strengthen your set-top portfolio by providing a wireless access bridge solution that delivers whole-home reach and coverage. Our next generation technology allows subscribers easy access to their video content regardless of walls, doors, or other physical structures that may exist.
The VAP3400 enables service providers to change the way IPTV is deployed, with a cost-effective solution that delivers significant savings on installation costs and provides a significant differentiator against your competition.
The VAP3400 has been built with key carrier-grade features in mind that enable operators to have a robust alternative to power line, coax, and other wired solutions enabling simultaneous HD and SD streams in the home. It is the ideal complementary home networking option, providing a secure, robust, and simple-to-use solution that does not exist in the market today. Each VAP adapter can behave as the Access Point or the Client, and provide either a single or dual Ethernet interface to handle the need for extra connectivity ports.
The VAP3400 enables service providers to change the way IPTV is deployed, with a cost-effective solution that delivers significant savings on installation costs and provides a significant differentiator against your competition.
The VAP3400 has been built with key carrier-grade features in mind that enable operators to have a robust alternative to power line, coax, and other wired solutions enabling simultaneous HD and SD streams in the home. It is the ideal complementary home networking option, providing a secure, robust, and simple-to-use solution that does not exist in the market today. Each VAP adapter can behave as the Access Point or the Client, and provide either a single or dual Ethernet interface to handle the need for extra connectivity ports.
- Equipped with next-generation wireless video chipset for better performance and coverage
- True beamforming 4x4 MIMO solution with whole-house rate and reach coverage
- Effortless support for multiple HD and SD streaming in the home at high data rate and larger house coverage
- IEEE 802.11ac standard compliant
- Advanced carrier class home networking features for video distribution within the home
- Full remote management with self-install capabilities
- No subscriber home wiring required
- Secure, reliable, and easy to install
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Wi-Fi extender |
General Specifications
Form Factor | Desktop |
Network Interface | Ethernet | Wi-Fi |
Wi-Fi Interface Standard | 4x4 IEEE 802.11ac |
Wi-Fi Band | 5 GHz |
Dimensions
Height | 144.78 mm | 5.7 in |
Width | 68.58 mm | 2.7 in |
Length | 119.38 mm | 4.7 in |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Relative Humidity | 8%–95% |
Standards Compliance | CE Mark | Code of Conduct compliant (CoC) | RoHS Compliant | Wi-Fi® Alliance Certified |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Wi-Fi extender |
General Specifications
Form Factor | Desktop |
Network Interface | Ethernet | Wi-Fi |
Wi-Fi Interface Standard | 4x4 IEEE 802.11ac |
Wi-Fi Band | 5 GHz |
Dimensions
Height | 144.78 mm | 5.7 in |
Width | 68.58 mm | 2.7 in |
Length | 119.38 mm | 4.7 in |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Relative Humidity | 8%–95% |
Standards Compliance | CE Mark | Code of Conduct compliant (CoC) | RoHS Compliant | Wi-Fi® Alliance Certified |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse