VAP4402 | VAP4402 Wi-Fi Extender
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Wi-Fi to Wi-Fi / Ethernet, plug-in Extender, 4x4 802.11ac dual-band concurrent
Features and Benefits
Engineered for maximum performance, the VAP4402 video access point allows service providers to securely deliver high-quality Wi-Fi to any location in a subscriber’s home. Using state-of-the-art wireless technology, including digital beamforming, customers retain traditional “wired” levels of service and quality, while service providers enjoy the benefits of shortened installation times and more flexibility in how they deploy their IPTV or broadband services.
The VAP4402 is designed for flexibility and can be deployed in a number of ways. A VAP4402 is typically connected to an existing residential gateway or home router. The VAP4402 will automatically configure itself to act as a wireless extender for the home. Devices, such as tablets and wireless set-top boxes with Wi-Fi, can immediately connect to the VAP4402 to start receiving services.
The VAP4402 includes a full suite of management features to ensure an optimal customer experience and reduce operator expenses. Specifically, the VAP4402 includes local web-based configuration and is remotely managed via TR-069.
The VAP4402 wireless extender delivers trouble-free Wi-Fi throughout the home without the hassle and experience of installing new home wiring. It is designed to be cost-effective, but still meet the strict needs of today’s full-service carrier. Service providers can leverage the VAP4402 to differentiate their service offering and reduce cost by utilizing the product as an alternative to wired connectivity options typically utilized in today’s deployments.
The VAP4402 is designed for flexibility and can be deployed in a number of ways. A VAP4402 is typically connected to an existing residential gateway or home router. The VAP4402 will automatically configure itself to act as a wireless extender for the home. Devices, such as tablets and wireless set-top boxes with Wi-Fi, can immediately connect to the VAP4402 to start receiving services.
The VAP4402 includes a full suite of management features to ensure an optimal customer experience and reduce operator expenses. Specifically, the VAP4402 includes local web-based configuration and is remotely managed via TR-069.
The VAP4402 wireless extender delivers trouble-free Wi-Fi throughout the home without the hassle and experience of installing new home wiring. It is designed to be cost-effective, but still meet the strict needs of today’s full-service carrier. Service providers can leverage the VAP4402 to differentiate their service offering and reduce cost by utilizing the product as an alternative to wired connectivity options typically utilized in today’s deployments.
- Wireless Repeater / Wireless Access Point
- Dual Band Concurrent
- 2x2 802.11n @ 2.4 GHz
- 4x4 802.11ac @ 5 GHz
- 2 x Gigabit Ethernet ports
- Simple, push-button wireless setup for wireless devices
- TR-069 Management Client
- LEDs: Power, Wireless Signal Quality, Operational Mode (AP/STA), Ethernet Link, Wireless Pairing Indicators
Specifications
Product Classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Wi-Fi extender |
General Specifications
| Form Factor | Desktop |
| Network Interface | Gigabit Ethernet (x2) | Wi-Fi |
| Radio Configuration | Dual-band |
| Wi-Fi Interface Standard | 2x2 IEEE 802.11n @ 2.4 GHz | 4x4 IEEE 802.11ac @ 5 GHz |
| Wi-Fi Band | 2.4 GHz | 5 GHz |
Dimensions
| Height | 210.82 mm | 8.3 in |
| Width | 30.48 mm | 1.2 in |
| Length | 129.54 mm | 5.1 in |
Environmental Specifications
| Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
| Relative Humidity | 8%–95% |
| Standards Compliance | CE Mark | RoHS Compliant | Wi-Fi® Alliance Certified |
Packaging and Weights
| Weight, net | 0.318 kg | 0.7 lb |
Product Classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Wi-Fi extender |
General Specifications
| Form Factor | Desktop |
| Network Interface | Gigabit Ethernet (x2) | Wi-Fi |
| Radio Configuration | Dual-band |
| Wi-Fi Interface Standard | 2x2 IEEE 802.11n @ 2.4 GHz | 4x4 IEEE 802.11ac @ 5 GHz |
| Wi-Fi Band | 2.4 GHz | 5 GHz |
Dimensions
| Height | 210.82 mm | 8.3 in |
| Width | 30.48 mm | 1.2 in |
| Length | 129.54 mm | 5.1 in |
Environmental Specifications
| Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
| Relative Humidity | 8%–95% |
| Standards Compliance | CE Mark | RoHS Compliant | Wi-Fi® Alliance Certified |
Packaging and Weights
| Weight, net | 0.318 kg | 0.7 lb |
Documentation & Downloads
Brochure
Product Compliance Documentation
Product Specification
Brochure
Product Compliance Documentation
Product Specification
Other Ways to Browse