X5042 | X5042 Wi-Fi Extender
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Wi-Fi to Wi-Fi / Ethernet Extender, 4x4 Wi-Fi 6 dual-band concurrent
Features and Benefits
Engineered for performance and usability, X5 wireless extenders are built around Wi-Fi 6 to provide the capacity, efficiency, coverage, and performance required by today’s most demanding consumers. even in the most demanding Wi-Fi environments allow service providers to reliably and securely deliver high-quality Wi-Fi to any location in a subscriber’s home.
One or more X5 Extenders are capable of being part of a HomeAssure®Managed Wi-Fi solution. HomeAssure® delivers optimized, high-performance Wi-Fi to every corner of the home, while offering ease of use for the consumer and reduced OpEx costs for the service provider. Reliable Wi-Fi that supports a host of current and emerging use cases; from streaming ultra-high-definition movies, online gaming, to business applications, allowing customers to stay connected and productive.
Multiple X5s may also be used as a stand-alone mesh Wi-Fi network for use with any home gateway or router.
The X5 includes a full suite of remote management features to ensure optimal customer experience and to reduce operator operational expenses. The extender may be part of an ARRIS Wi-Fi Home system to deliver high-performance Wi-Fi throughout the home as part of an auto-configuring, auto-optimizing Wi-Fi EasyMesh™ network.
Furthermore, the product comes with an integrated ARRIS ECO Agent TR-069 client. A future software option will be support for the next generation of CPE management standards with the integration of the ARRIS Envoy USP (User Service Platform) client.
One or more X5 Extenders are capable of being part of a HomeAssure®Managed Wi-Fi solution. HomeAssure® delivers optimized, high-performance Wi-Fi to every corner of the home, while offering ease of use for the consumer and reduced OpEx costs for the service provider. Reliable Wi-Fi that supports a host of current and emerging use cases; from streaming ultra-high-definition movies, online gaming, to business applications, allowing customers to stay connected and productive.
Multiple X5s may also be used as a stand-alone mesh Wi-Fi network for use with any home gateway or router.
The X5 includes a full suite of remote management features to ensure optimal customer experience and to reduce operator operational expenses. The extender may be part of an ARRIS Wi-Fi Home system to deliver high-performance Wi-Fi throughout the home as part of an auto-configuring, auto-optimizing Wi-Fi EasyMesh™ network.
Furthermore, the product comes with an integrated ARRIS ECO Agent TR-069 client. A future software option will be support for the next generation of CPE management standards with the integration of the ARRIS Envoy USP (User Service Platform) client.
- Wireless Repeater / Wireless Access Point
- 4x4 5 GHz Wi-Fi 6 wireless access point
- 2x2 2.4 GHz Wi-Fi 6 wireless access point
- 2 x RJ45 Gigabit Ethernet (10/100/1000) LAN ports
- ARRIS ECO Agent™ TR-069 management client integrated
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Wi-Fi extender |
General Specifications
Form Factor | Desktop |
Network Interface | Gigabit Ethernet (x2) | Wi-Fi |
Radio Configuration | Dual-band |
Wi-Fi Interface Standard | 2x2 Wi-Fi 6 (IEEE 802.11ax) @2.4 GHz | 4x4 Wi-Fi 6 (IEEE 802.11ax) @5 GHz |
Wi-Fi Band | 2.4 GHz | 5 GHz |
Dimensions
Height | 130 mm | 5.1 in |
Width | 45 mm | 1.8 in |
Length | 120 mm | 4.7 in |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Relative Humidity | 8%–95% |
Standards Compliance | CE Mark | FCC | RoHS Compliant | UL |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Wi-Fi extender |
General Specifications
Form Factor | Desktop |
Network Interface | Gigabit Ethernet (x2) | Wi-Fi |
Radio Configuration | Dual-band |
Wi-Fi Interface Standard | 2x2 Wi-Fi 6 (IEEE 802.11ax) @2.4 GHz | 4x4 Wi-Fi 6 (IEEE 802.11ax) @5 GHz |
Wi-Fi Band | 2.4 GHz | 5 GHz |
Dimensions
Height | 130 mm | 5.1 in |
Width | 45 mm | 1.8 in |
Length | 120 mm | 4.7 in |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Relative Humidity | 8%–95% |
Standards Compliance | CE Mark | FCC | RoHS Compliant | UL |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse