GA4305 | GA4305 xDSL Voice Gateway
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
ADSL2+ Gateway with 802.11n Wi-Fi
Features and Benefits
The GA4305 ADSL gateway is a mid-range ADSL2+ gateway targeted for high speed internet, video and voice services. It is architectured as an extensible platform, which can host a broad range of applications and services.
High Quality - Our design teams are totally focused on product quality and work closely with chipset manufacturers and our factories to ensure we create intelligent, long lasting and future proof gateways.
High Performance - The IEEE 802.11n wireless interface provides coverage and high performance for the customer environment at wirespeed allowing for best in class interoperability with end-devices as well as improved coverage.
Hardware Connections - Four dedicated fast Ethernet interfaces are available to connect PCs, set-top boxes and other consumer devices. Using the USB host interface, the gateway can be equipped with 3G or 4G backup, hard drives for media storage, Zigbee dongles and other accessories to extend functionality. Analogue telephones can be connected through the FXS interface.
Service and Remote Management - The GA4305 is equipped with advanced TR-069 management and is interoperable with major ACSs as well as other methods of conguration via a user friendly GUI, TFTP or FTP. This enables operators to easily update the rmware image or the conguration data.
High Quality - Our design teams are totally focused on product quality and work closely with chipset manufacturers and our factories to ensure we create intelligent, long lasting and future proof gateways.
High Performance - The IEEE 802.11n wireless interface provides coverage and high performance for the customer environment at wirespeed allowing for best in class interoperability with end-devices as well as improved coverage.
Hardware Connections - Four dedicated fast Ethernet interfaces are available to connect PCs, set-top boxes and other consumer devices. Using the USB host interface, the gateway can be equipped with 3G or 4G backup, hard drives for media storage, Zigbee dongles and other accessories to extend functionality. Analogue telephones can be connected through the FXS interface.
Service and Remote Management - The GA4305 is equipped with advanced TR-069 management and is interoperable with major ACSs as well as other methods of conguration via a user friendly GUI, TFTP or FTP. This enables operators to easily update the rmware image or the conguration data.
- ADSL2+/ADSL
- 4 x LAN ports 10/100BaseTX
- IEEE 802.11 b/g/n 2x2 at 2.4GHz
- 1 x USB 2.0 host, Type A female, 500mA power
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | xDSL gateway |
General Specifications
Access Technology | xDSL |
USB | USB 2.0 |
Voice | Yes |
Wi-Fi Interface Standard | IEEE 802.11b/g/n |
Wi-Fi Band | 2.4 GHz |
Wi-Fi Interface Standard at 2.4 GHz | 2x2, 802.11 b/g/n |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | xDSL gateway |
General Specifications
Access Technology | xDSL |
USB | USB 2.0 |
Voice | Yes |
Wi-Fi Interface Standard | IEEE 802.11b/g/n |
Wi-Fi Band | 2.4 GHz |
Wi-Fi Interface Standard at 2.4 GHz | 2x2, 802.11 b/g/n |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse