Explore the all-new, all-RUCKUS® website now!
NVG46X | NVG46x Ethernet Voice Gateways
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Ethernet Voice Gateways with 802.11ac Wi-Fi and MoCA®2.0
Features and Benefits
The NVG46x Triple Play (Voice, Video and Data) and Dual-Play (Video and Data) home Ethernet gateways are designed to deliver robust video, high-speed data and (optionally) primary line telephony. These full-featured gateways provide a cost-effective way for Service Providers to deploy broadband for use on FTTH (GPON, EPON), Gfast, LTE access networks.
- Simultaneous use of phone, video, and high-speed data
- Optimized for IPTV video
- Concurrent Wi-Fi support 4x4 802.11ac on 5 GHz and 802.11 b/g/n on 2.4 GHz
- MoCA® 2.0
- Primary line VoIP telephone service (NVG468)
- Advanced Quality of Service (QoS) features, security firewall and extensive remote management features (TR-069 support)
- Proven, robust ARRIS 9x software platform
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | xDSL gateway |
General Specifications
Access Technology | Ethernet |
Ethernet Ports | 4 x GigE |
MoCA | MoCA 2.0 |
USB | USB 3.0 |
Voice | Yes |
Voice Ports, quantity | 1 |
Wi-Fi Interface Standard | IEEE 802.11b/g/n/ac |
Wi-Fi Band | 2.4 GHz | 5 GHz |
Wi-Fi Interface Standard at 2.4 GHz | 802.11 b/g/n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Dimensions
Height | 205.74 mm | 8.1 in |
Width | 40.64 mm | 1.6 in |
Length | 172.72 mm | 6.8 in |
Packaging and Weights
Weight, net | 0.63 kg | 1.39 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | xDSL gateway |
General Specifications
Access Technology | Ethernet |
Ethernet Ports | 4 x GigE |
MoCA | MoCA 2.0 |
USB | USB 3.0 |
Voice | Yes |
Voice Ports, quantity | 1 |
Wi-Fi Interface Standard | IEEE 802.11b/g/n/ac |
Wi-Fi Band | 2.4 GHz | 5 GHz |
Wi-Fi Interface Standard at 2.4 GHz | 802.11 b/g/n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Dimensions
Height | 205.74 mm | 8.1 in |
Width | 40.64 mm | 1.6 in |
Length | 172.72 mm | 6.8 in |
Packaging and Weights
Weight, net | 0.63 kg | 1.39 lb |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse