DCX3200 | DCX3200 Cable Set-Top
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
ATSC, AVC, HD Cable Set-Top with DOCSIS® 2.0 modem
Features and Benefits
The ARRIS DCX3200 P3 is a sophisticated set-top box with a cost-effective design to meet today’s growing demands for HD content.
The all-digital DCX3200 P3 includes the latest audio and video output interfaces, including HDMI™ and Dolby® Digital Plus audio. When configured with MoCA® home networking the DCX3200 P3 provides the flexibility to serve as a multimedia client for accessing content from other compatible devices in the home. An embedded DOCSIS 2.0+ cable modem provides support for DSG and downstream channel bonding.
The all-digital DCX3200 P3 includes the latest audio and video output interfaces, including HDMI™ and Dolby® Digital Plus audio. When configured with MoCA® home networking the DCX3200 P3 provides the flexibility to serve as a multimedia client for accessing content from other compatible devices in the home. An embedded DOCSIS 2.0+ cable modem provides support for DSG and downstream channel bonding.
- Delivers M-Card™ (Multi-stream CableCARD) Host support for conditional access
- Offers tru2way™ capable platform
- Compatible with ARRIS DCT/DCH legacy software API set
- Provides single 1GHz digital video tuner (QAM 64/256)
- Includes high-definition (HDTV) decode of MPEG-2, MPEG-4 AVC (H.264), VC-1
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable video device |
General Specifications
Network Interface | MoCA |
Tuner | Cable |
Video Formats | HD |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable video device |
General Specifications
Network Interface | MoCA |
Tuner | Cable |
Video Formats | HD |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse