DCX3510 | DCX3510 Cable DVR
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
ATSC, AVC, HD Cable DVR
Features and Benefits
ARRIS continues to expand its industry-leading set-top portfolio with the DCX3510-M, an all-digital HD Digital Video Recorder with dual 1 GHz video tuners and support for both MPEG-2 and MPEG-4 HD decode.
The DCX3510-M includes the latest audio and video output, with support for full 1080p60 high-definition output, HDMI™, award-winning Dolby® Digital Plus, and Dolby Volume intelligent multi-channel audio leveling. In addition, the DCX3510-M features an internal 500GB hard drive, which can be expanded to 1 TB or more using an external disk drive connected to the set-top’s eSATA interface. The DCX3510-M is OpenCable Application Platform (OCAP)-capable, and compatible with ARRIS’s DCT legacy software API set.
The DCX3510-M also supports ARRIS’s new software enhancements for processing 3D video and graphics in the set-top prior to being delivered to a 3D-compatible television for an exceptional high-quality 3D TV viewing experience.
The DCX3510-M includes the latest audio and video output, with support for full 1080p60 high-definition output, HDMI™, award-winning Dolby® Digital Plus, and Dolby Volume intelligent multi-channel audio leveling. In addition, the DCX3510-M features an internal 500GB hard drive, which can be expanded to 1 TB or more using an external disk drive connected to the set-top’s eSATA interface. The DCX3510-M is OpenCable Application Platform (OCAP)-capable, and compatible with ARRIS’s DCT legacy software API set.
The DCX3510-M also supports ARRIS’s new software enhancements for processing 3D video and graphics in the set-top prior to being delivered to a 3D-compatible television for an exceptional high-quality 3D TV viewing experience.
- Delivers M-Card™ (Multi-stream CableCARD) Host support for conditional access
- Features OpenCable Application Platform (OCAP ™) – capable
- Compatible with ARRIS DCT/DCH legacy software API set
- Provides digital video recorder (DVR) with dual 1 GHz digital video tuners
- Offers additional 1 GHz DOCSIS® tuner
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable video device |
General Specifications
Hard Disk | 500 GB |
Tuner | Cable |
Video Formats | HD |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable video device |
General Specifications
Hard Disk | 500 GB |
Tuner | Cable |
Video Formats | HD |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse