Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DCX525E | DCX525E Compact Cable Set-Top

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

ATSC, AVC, HD Compact Cable Set-Top

Contact Us for a Quote
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
ARRIS expands its CALA and Canada offerings with next-generation hardware that meets customers demand for high-definition programming. The price-competitive DCX525e provides high-definition video along with digital sound, on-demand and interactive services for the home environment.

The DCX525e provides the latest HDMI output, award-winning Dolby Digital Plus® audio and Dolby Volume Leveling, all in compact, energy saving, sleek design measuring just 5.5 in W x 3.6 in D x 1.4 in H. The ARRIS DCX525e allows operators to efficiently utilize limited bandwidth to deliver HD programming. Capable of decoding MPEG-4 video streams, the DCX525e requires significantly less bandwidth than MPEG-2 to deliver comparable quality video services.

With the DCX525e, service providers can maximize their available bandwidth using switched digital video (SDV) to deliver programming only to nodes when subscribers actively request a particular program. The ARRIS DCX525e is twice as fast as earlier models in its class, contains five times more memory and features embedded security. In addition, the software-programmable DCX525e has the future capability to be converted to an IP set-top.
  • Offers high-definition (HDTV) decode of MPEG-2, MPEG-4 AVC (H.264)
  • Delivers Dolby® Digital, Dolby® Digital Plus, AAC-LC/HE-AAC, WMA9, MP3
  • Provides embedded MediaCipher™ Conditional Access
  • Features single 1GHz digital video tuner (QAM 64/256)
  • Includes larger memory footprint to support growing applications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Cable video device

General Specifications

Tuner Cable
Video Formats HD

Dimensions

Height 35.56 mm | 1.4 in
Width 139.7 mm | 5.5 in
Length 91.44 mm | 3.6 in

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Cable video device

General Specifications

Tuner Cable
Video Formats HD

Dimensions

Height 35.56 mm | 1.4 in
Width 139.7 mm | 5.5 in
Length 91.44 mm | 3.6 in

Product Specification

Product Specification