Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MI4 | Mi4 Cable IP Client Set-Top

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

ATSC, HEVC, UHD Cable IP Client Set-Top with MoCA®2.0 and TiVo®

Contact Us for a Quote
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
ARRIS is meeting the growing subscriber demand for HD and 4K content with the Mi4 (IP900) IP Client. The Mi4 is a member of the ARRIS family of set-tops supporting the TiVo user experience. It is an IP client that interfaces and received video content from a media gateway in the home such as the such as the MG1 and MG2 Cable Media Gateways. It has full 4Kp60 output and supports HDR10 programming.

The Mi4 has a compact enclosure measuring just 5.5”W x 5.5”D x 1.1”H. With support of the RF4CE remote control protocol, line of sight to the IP900 is not required. These features offer consumers flexibility in the placement of the device.

Improved Watch-and-Record Capabilities
Consumers value the watch-and-record flexibility they get with the Mi4 client. It comes with an integrated MoCA® 2.0 home networking interface, which allows it to serve as a client to a high-speed multimedia hub via existing coaxial cables in walls eliminating the need for new wiring installation. This delivers whole home networking for service like Multi-Room DVR. With MR DVR you can record or pause, fast-forward or replay the shows you are watching on any TV in your home.

TiVo® Integration
At 12000 DMIPS, the Mi4 is the highest performing client supporting the TiVo® user experience on the market. For multi-room DVR, the Mi4 interoperates with ARRIS supplied TiVo® Video Gateways including the MG1 and MG2. The Mi4 supports standard TiVo features such as integrated search across linear channels, video on demand , and streaming applications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Cable video device

General Specifications

Graphics 1.2 Gp/s OpenGL ES3.1, scalable video-in-graphics
Memory 2 GB DRAM | 8 GB eMMC Flash
Network Interface MoCA 2.0 | Wi-Fi
Processor 12000 DMIPS
Software Compatibility TiVo
Tuner IP
Video Formats UHD

Dimensions

Height 27.94 mm | 1.1 in
Width 139.7 mm | 5.5 in
Length 139.7 mm | 5.5 in

Logo Image

Click on image to enlarge.

Electrical Specifications

Input Voltage 100–120 Vac
Power Consumption 6 W

Packaging and Weights

Weight, net 0.422 kg | 0.93 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Cable video device

General Specifications

Graphics 1.2 Gp/s OpenGL ES3.1, scalable video-in-graphics
Memory 2 GB DRAM | 8 GB eMMC Flash
Network Interface MoCA 2.0 | Wi-Fi
Processor 12000 DMIPS
Software Compatibility TiVo
Tuner IP
Video Formats UHD

Dimensions

Height 27.94 mm | 1.1 in
Width 139.7 mm | 5.5 in
Length 139.7 mm | 5.5 in

Electrical Specifications

Input Voltage 100–120 Vac
Power Consumption 6 W

Packaging and Weights

Weight, net 0.422 kg | 0.93 lb
Click on image to enlarge.

Product Specification

Product Specification