VIP4402 | VIP4402 Compact Mediaroom® Set-top
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
IPTV, HLS, HEVC, HD Compact Mediaroom® Set-top with 802.11ac Wi-Fi
Features and Benefits
Introducing the new generation of HEVC capable IP set-top boxes in stylish casing design. The VIP4402 delivers a stunning high-definition video viewing experience in a beautiful small 5" round chassis. 802.11ac 2x2 Wi-Fi connectivity ensures high quality IPTV delivery with an exceptional ease of installation.
- Compact HD Client STB
- Supports both MediaKind Mediaroom on Linux and MediaFirst
- Optional 802.11ac 5GHz 2x2 Wi-Fi for high quality IPTV application
- Supports High-Definition Multimedia Interface (HDMI™) 2.0a connectivity with High-Bandwidth Digital Content Protection (HDCP)
- Universal Remote Control friendly, supports IR and Bluetooth® Low Energy options
- Supports multiple video codecs – including HEVC, MPEG-4 AVC (H.264). MPEG-2 and VC-1 for optimum deployment flexibility
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | IP video device |
General Specifications
Graphics | OpenGL 3.0/2.0, 1.1/1 Gpix/s |
Memory | 1 GB DRAM | 1 GB Flash |
Network Interface | Ethernet | Wi-Fi |
Processor | 6000 DMIPS |
Remote Interfaces | Bluetooth Low Energy (optional) | IR |
Software Compatibility | Mediaroom |
Tuner | IP |
Video Formats | HD |
Video Resolution | 1080i | 1080p60 | 720p |
Wi-Fi Interface Standard | 2x2 IEEE 802.11ac |
Dimensions
Height | 25.908 mm | 1.02 in |
Diameter | 129.54 mm | 5.1 in |
Logo Image
Click on image to enlarge. |
Electrical Specifications
Power Consumption | 11 W |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Relative Humidity | 8%–95% |
Standards Compliance | CE | DoEv6 | RoHS Compliant | USVA | WEEE |
Packaging and Weights
Weight, net | 0.209 kg | 0.46 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | IP video device |
General Specifications
Graphics | OpenGL 3.0/2.0, 1.1/1 Gpix/s |
Memory | 1 GB DRAM | 1 GB Flash |
Network Interface | Ethernet | Wi-Fi |
Processor | 6000 DMIPS |
Remote Interfaces | Bluetooth Low Energy (optional) | IR |
Software Compatibility | Mediaroom |
Tuner | IP |
Video Formats | HD |
Video Resolution | 1080i | 1080p60 | 720p |
Wi-Fi Interface Standard | 2x2 IEEE 802.11ac |
Dimensions
Height | 25.908 mm | 1.02 in |
Diameter | 129.54 mm | 5.1 in |
Electrical Specifications
Power Consumption | 11 W |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Relative Humidity | 8%–95% |
Standards Compliance | CE | DoEv6 | RoHS Compliant | USVA | WEEE |
Packaging and Weights
Weight, net | 0.209 kg | 0.46 lb |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse