VIP5662 | VIP5662 UHD Mediaroom® DVR
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
IP, HEVC, Ultra-HD Mediaroom® DVR with 802.11ac Wi-Fi
Features and Benefits
The VIP5662 is a stylish IP set-top which delivers stunning ultra-high-definition (UHD) video with High Dynamic Range (HDR) using the HDR10 / SMPT2084 profile for an ‘as if looking through the window’ experience.
The set-top is optimized for the Ericsson MediaRoom or MediaFirst customer experiences, delivering all the features these software platforms offer. It supports HEVC decoding for optimal use of network bandwidth. A slot-in disk module supports DVR/PVR and time-shift services.
The set-top is optimized for the Ericsson MediaRoom or MediaFirst customer experiences, delivering all the features these software platforms offer. It supports HEVC decoding for optimal use of network bandwidth. A slot-in disk module supports DVR/PVR and time-shift services.
- UltraHD, 4k x 2k p60 10-bit color client set-top
- High Dynamic Range (HDR), SMPTE2084
- Supports both MediaKind Mediaroom on Linux and MediaFirst
- 802.11ac 5GHz 4x4 Wi-Fi for high quality IPTV application
- Upgradable 1TB hard disk drive (HDD) for Multi-room DVR (watch and record) functionality
- Interactive IP set-top supports Electronic Program Guides (EPG) and Video On Demand (VOD), and Multi-room DVR as well as many web/IP-delivered applications using rich advanced graphics
- Supports High-Definition Multimedia Interface (HDMI™) 2.0a connectivity with High-Bandwidth Digital Content Protection (HDCP)
- Universal Remote Control friendly, supports IR and Bluetooth® Low Energy options
- Supports multiple video codecs – including HEVC, MPEG-4 AVC (H.264). MPEG-2 and VC-1 for optimum deployment flexibility
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | IP video device |
General Specifications
Audio Decode | AAC LC | Dolby Digital 5.1 | Dolby Digital Plus | EAC3 | HE-AAC | MP3 | MPEG-1 |
Audio Interfaces | Mini-DIN | Optical SPDIF |
Graphics | OpenGL 2.0, 2.7 Gpix/s |
Hard Disk | 500 GB / 1 TB (slot-in) |
Memory | 1 GB Flash | 2 GB DDR3 |
Network Interface | Ethernet | Wi-Fi |
Processor | 12000 DMIPS |
Rear Panel Interfaces | HDMI 2.0 | Mini-DIN | Optical SPDIF |
Remote Interfaces | Bluetooth Low Energy (optional) | IR |
Software Compatibility | Mediaroom |
Tuner | IP |
Video Formats | UHD |
Video Decode/Encode | HEVC | MPEG-2 | MPEG-4 AVC | VP9 |
Video Resolution | 1080i | 1080p60 | 2160p60 10-bit | 480i | 480p | 720p |
Wi-Fi Interface Standard | 4x4 IEEE 802.11ac |
Dimensions
Height | 179.832 mm | 7.08 in |
Width | 54.864 mm | 2.16 in |
Length | 239.776 mm | 9.44 in |
Logo Image
Click on image to enlarge. |
Electrical Specifications
Power Consumption | 30 W |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Standards Compliance | CE | Code of Conduct compliant (CoC) | IVA | RoHS Compliant | WEEE |
Packaging and Weights
Weight, net | 0.717 kg | 1.58 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | IP video device |
General Specifications
Audio Decode | AAC LC | Dolby Digital 5.1 | Dolby Digital Plus | EAC3 | HE-AAC | MP3 | MPEG-1 |
Audio Interfaces | Mini-DIN | Optical SPDIF |
Graphics | OpenGL 2.0, 2.7 Gpix/s |
Hard Disk | 500 GB / 1 TB (slot-in) |
Memory | 1 GB Flash | 2 GB DDR3 |
Network Interface | Ethernet | Wi-Fi |
Processor | 12000 DMIPS |
Rear Panel Interfaces | HDMI 2.0 | Mini-DIN | Optical SPDIF |
Remote Interfaces | Bluetooth Low Energy (optional) | IR |
Software Compatibility | Mediaroom |
Tuner | IP |
Video Formats | UHD |
Video Decode/Encode | HEVC | MPEG-2 | MPEG-4 AVC | VP9 |
Video Resolution | 1080i | 1080p60 | 2160p60 10-bit | 480i | 480p | 720p |
Wi-Fi Interface Standard | 4x4 IEEE 802.11ac |
Dimensions
Height | 179.832 mm | 7.08 in |
Width | 54.864 mm | 2.16 in |
Length | 239.776 mm | 9.44 in |
Electrical Specifications
Power Consumption | 30 W |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Standards Compliance | CE | Code of Conduct compliant (CoC) | IVA | RoHS Compliant | WEEE |
Packaging and Weights
Weight, net | 0.717 kg | 1.58 lb |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse