ZT4210 | ZT4210 Zapper Terrestrial Set-Top
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
DVB-T2, HEVC, HD Terrestrial Set-Top
Features and Benefits
The ZT4210 is a small-form terrestrial HEVC (H.265) set-top box solution for lower-cost but still high-performance DVB operations. The product uses the latest silicon technology to reduce size and power consumption while increasing processing. It is capable of functioning as a stand-alone device or, via its networking as part of a connected home network.
High Performance - A class-leading processor delivers impressive performance over previous generations of devices whilst reducing power. Its high-capability CPU lends itself to hybrid broadcast and interactive operations and the processor is capable of supporting all modern security architectures (CAS and DRM). A flexible memory configuration supports a rich software experience and, finally, highly-sensitive broadcast tuners make for high reliability in challenging signal conditions.
High Quality - High Efficiency Video Coding (HEVC or H.265) is the next-generation of video codec, offering up to 50% bandwidth savings on the H.264 standard. HEVC can be used by operators to deliver a superior quality-of-experience within the same IP or terrestrial bandwidth or to increase their existing capacity by re-encoding existing assets.
High Connectivity - The ZT4210 integrates USB 2.0 and fast (10/100) Ethernet for the connection of peripherals and networking.
Optional Modules - The unit supports an optional IEEE 802.11n dual-frequency MIMO Wi-Fi block for wireless networking or can interface via its built-in fast Ethernet to external networking such as PLC. These ARRIS-supplied modules are designed to build into an attractive and complimentary stack of components, allowing operators to extend ARPU in a staged manner.
High Performance - A class-leading processor delivers impressive performance over previous generations of devices whilst reducing power. Its high-capability CPU lends itself to hybrid broadcast and interactive operations and the processor is capable of supporting all modern security architectures (CAS and DRM). A flexible memory configuration supports a rich software experience and, finally, highly-sensitive broadcast tuners make for high reliability in challenging signal conditions.
High Quality - High Efficiency Video Coding (HEVC or H.265) is the next-generation of video codec, offering up to 50% bandwidth savings on the H.264 standard. HEVC can be used by operators to deliver a superior quality-of-experience within the same IP or terrestrial bandwidth or to increase their existing capacity by re-encoding existing assets.
High Connectivity - The ZT4210 integrates USB 2.0 and fast (10/100) Ethernet for the connection of peripherals and networking.
Optional Modules - The unit supports an optional IEEE 802.11n dual-frequency MIMO Wi-Fi block for wireless networking or can interface via its built-in fast Ethernet to external networking such as PLC. These ARRIS-supplied modules are designed to build into an attractive and complimentary stack of components, allowing operators to extend ARPU in a staged manner.
- High-definition small-form STB solution
- Integrated DVB-T/T2 tuner/demodulator
- Full range of HD and SD video formats up to 1080p60
- HDMI 1.4™
- Compliant with EU power consumption regulations
- Range of middleware options available
- Support for a range of Conditional Access System options available, including ARRIS TITANIUM
- Industry-standard DRM support including pre-integration with Microsoft® PlayReady®
- 2×2 dual-band selectable IEEE 802.11n Wi-Fi (optional)
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Terrestrial video device |
General Specifications
Front Panel Interfaces | IR receiver | Up to 4 LED indicators | Up to 4 buttons |
Graphics | 2D processing up to 324 Mpix/s |
Input Signal Level Range | -94 dBm to -23 dBm |
Memory | 128 MB Flash | 512 MB DDR3 |
Network Interface | Ethernet | Wi-Fi |
Processor | 1833 DMIPS |
Rear Panel Interfaces | CVBS via RCA | DC input | Full-size smartcard (bottom) | HDMI 1.4 | IEC 61169-2 female (In) | IEC 61169-2 male (Out) | L/R audio via RCA | RJ45 | USB 2.0 Type A 500 mA |
Tuner | Terrestrial |
Tuning Range | 174–216 MHz (VHF) | 470–806 MHz (UHF) |
Video Formats | HD |
Wi-Fi Interface Standard | IEEE 802.11n |
Logo Image
Click on image to enlarge. |
Environmental Specifications
Standards Compliance | Compliant to Energy Using Products Legislation EC No 1275/2008 and Amendment EU 801/2013 | EU Code-of-Conduct compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Terrestrial video device |
General Specifications
Front Panel Interfaces | IR receiver | Up to 4 LED indicators | Up to 4 buttons |
Graphics | 2D processing up to 324 Mpix/s |
Input Signal Level Range | -94 dBm to -23 dBm |
Memory | 128 MB Flash | 512 MB DDR3 |
Network Interface | Ethernet | Wi-Fi |
Processor | 1833 DMIPS |
Rear Panel Interfaces | CVBS via RCA | DC input | Full-size smartcard (bottom) | HDMI 1.4 | IEC 61169-2 female (In) | IEC 61169-2 male (Out) | L/R audio via RCA | RJ45 | USB 2.0 Type A 500 mA |
Tuner | Terrestrial |
Tuning Range | 174–216 MHz (VHF) | 470–806 MHz (UHF) |
Video Formats | HD |
Wi-Fi Interface Standard | IEEE 802.11n |
Environmental Specifications
Standards Compliance | Compliant to Energy Using Products Legislation EC No 1275/2008 and Amendment EU 801/2013 | EU Code-of-Conduct compliant |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse