Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

PX5517 | Px5517 UHD DVRs

DVB, HEVC, Ultra-HD, Quad-Core DVRs with Wave 2 802.11ac 4x4 Wi-Fi
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
ARRIS presents a range of stylish, high-quality UHD (4K) DVRs in a small form factor, with models for cable, satellite, terrestrial and OTT operators. The Px5517 is an Android TV compliant DVB platform which uses the latest technologies to reduce power consumption and increase processing capabilities.

Enhanced Whole Home Connectivity - the Px5517 is a highly-connected unit with integrated 4x4 IEEE 802.11ac dual band Wi-Fi. This delivers exceptional performance even in challenging environments through next generation technologies such as MU-MIMO and beamforming. USB 2.0 allows the connection of additional storage devices for functions such photo viewing. The Bluetooth Low Energy remote control option supports voice search and allows for hidden installation.

High Quality Video Experience - Ultra-HD, 10-bit colour and High Dynamic Range deliver four times the resolution of full HD, improved colour reproduction and a wider luminance range for an image that’s even closer to reality, all at frame rates that allow fast-moving action with reduced blurring. The Px5517 includes HDR<>SDR conversion for video and graphics, allowing the seamless use of legacy UIs on HDR displays, and the viewing of HDR content on conventional displays without the need for simulcasting.

Enables a wide choice of User Experience – a high-performance processor, 3D OpenGL and fast LPDDR4 memory give the platform the power to support a wide range of middlewares, including Android TV, to deliver a modern user experience.
  • Android TV™ compliant platform
  • Integrated DVR with 1 TB of storage
  • Netflix Compliant (subject to Netflix/operator certification)
  • RDK 2.x ready and supports traditional Pay-TV middleware
  • 4x4 dual-band selectable IEEE 802.11ac Wi-Fi
  • Virtual dual-band simultaneous Wi-Fi option; 5 GHz only single band option
  • The range includes models for OTT, DVB-C, DVB-S2, DVB-T2 or hybrid service providers
  • Support for a range of Conditional Access System options available, including ARRIS TITANIUM
  • Industry-standard DRM support including pre-integration with Microsoft® PlayReady®, Widevine®, and ARRIS SECUREMEDIA® DRM
  • The range includes models for OTT, DVB-C, DVB-S2, DVB-T2 or hybrid service providers
  • Ultra-HD with support for a wide range of HDR formats including HDR10, HLG and Dolby Vision (optional dependant on royalty)
Specifications

General Specifications

Connector Location 1 power button | 2 LEDs (Blue/ Red standby indicator) | Bluetooth | DC input | Front | HDMI 2.1 | IR | RJ45 Fast Ethernet | Rear | SIM-style smartcard | USB 2.0 Type A 500 mA | USB 3.0 Type A 900 mA
Graphics 3D OpenGL ES3.1
Hard Disk 1 TB (fixed or removeable)
HDR Formats Supported Dolby Vision | HDR10 | HLG
Input Signal Level Range -94 dBm to -23 dBm
Input Type IEC 61169-2 Female
Memory 2GB DDR4 | 8GB eMMC Flash
Network Interface Ethernet | Wi-Fi
Processor Quad-core, 15000 DMIPS
Remote Interfaces Bluetooth | IR
Software Compatibility ARRIS KreaTV | Android TV | RDK 2.0
Symbol Rate 2–45 Msym/s
Tuner Cable | Satellite | Terrestrial
Tuning Range 174–216 MHz | 470–806 MHz
Video Formats UHD
Wi-Fi Interface Standard 4 x 4 IEEE 802.11ac

Environmental Specifications

Standards Compliance Digital TV Group D-Book | EN 300 744 | EN302 755 | Nordig Unified Specification

General Specifications

Connector Location 1 power button | 2 LEDs (Blue/ Red standby indicator) | Bluetooth | DC input | Front | HDMI 2.1 | IR | RJ45 Fast Ethernet | Rear | SIM-style smartcard | USB 2.0 Type A 500 mA | USB 3.0 Type A 900 mA
Graphics 3D OpenGL ES3.1
Hard Disk 1 TB (fixed or removeable)
HDR Formats Supported Dolby Vision | HDR10 | HLG
Input Signal Level Range -94 dBm to -23 dBm
Input Type IEC 61169-2 Female
Memory 2GB DDR4 | 8GB eMMC Flash
Network Interface Ethernet | Wi-Fi
Processor Quad-core, 15000 DMIPS
Remote Interfaces Bluetooth | IR
Software Compatibility ARRIS KreaTV | Android TV | RDK 2.0
Symbol Rate 2–45 Msym/s
Tuner Cable | Satellite | Terrestrial
Tuning Range 174–216 MHz | 470–806 MHz
Video Formats UHD
Wi-Fi Interface Standard 4 x 4 IEEE 802.11ac

Environmental Specifications

Standards Compliance Digital TV Group D-Book | EN 300 744 | EN302 755 | Nordig Unified Specification