SMD7852 | SMD7852 UHD IP Smart Media Device
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
IP, HEVC/AV1, Ultra-HD SMD with Wi-Fi 6
Features and Benefits
This Smart Media Device is a compact UHD IP client with far-field microphones, speakers and DSP (Digital Signal Processing) that enables the integration of voice assistants into the TV experience. The SMD7852 centralizes the voice-controlled services in the home by displaying visual feedback from the voice assistant on the TV and enabling voice control of video services.
The SMD7852 offers the processing power, Vulkan® graphics and video decoding to deliver stunning 4K UltraHD/High Dynamic Range content and OTT video services. Dual-band Wi-Fi 6 provides reliable video over wireless with flexibility in location.
The SMD7852 supports a choice of software platforms including Android TV™, RDK 4.0 and 3rd party software solutions to accelerate service innovation.
CommScope offers customised solutions based on the VIP7852 platform to meet specific customer requirements with a full range of professional services.
Video
• 4Kp60 10-bit UltraHD video decode and resolution
• HDR10, HDR10+ (option), HLG, and Dolby Vision (option) formats supported
• AV1, HEVC, MPEG-4 AVC, VP9, and VC-1 video codecs
• Wi-Fi 6, 802.11ax, 2x2, Dual Band Selectable
• Supports various Conditional Access Systems, including CommScope TITANIUM
• DRM pre-integration with Microsoft® PlayReady®, Widevine®, and CommScope SECUREMEDIA® DRM
• Compliant with OTT services: Netflix, YouTube, Disney+, Amazon Prime, and others
Smart Assistant support
• 2 microphones, 2 x 7W speakers, passive resonator, smart amplifier and DSP for voice-visual assistants.
• Compatible with Amazon Alexa, Google Assistant and other 3rd Party assistants.
Connectivity
• 2x2 dual-band Wi-Fi 6 and Ethernet 10/100 connectivity
Other
• Secure bootloader
• Compliant with EU power consumption regulations
The SMD7852 offers the processing power, Vulkan® graphics and video decoding to deliver stunning 4K UltraHD/High Dynamic Range content and OTT video services. Dual-band Wi-Fi 6 provides reliable video over wireless with flexibility in location.
The SMD7852 supports a choice of software platforms including Android TV™, RDK 4.0 and 3rd party software solutions to accelerate service innovation.
CommScope offers customised solutions based on the VIP7852 platform to meet specific customer requirements with a full range of professional services.
Video
• 4Kp60 10-bit UltraHD video decode and resolution
• HDR10, HDR10+ (option), HLG, and Dolby Vision (option) formats supported
• AV1, HEVC, MPEG-4 AVC, VP9, and VC-1 video codecs
• Wi-Fi 6, 802.11ax, 2x2, Dual Band Selectable
• Supports various Conditional Access Systems, including CommScope TITANIUM
• DRM pre-integration with Microsoft® PlayReady®, Widevine®, and CommScope SECUREMEDIA® DRM
• Compliant with OTT services: Netflix, YouTube, Disney+, Amazon Prime, and others
Smart Assistant support
• 2 microphones, 2 x 7W speakers, passive resonator, smart amplifier and DSP for voice-visual assistants.
• Compatible with Amazon Alexa, Google Assistant and other 3rd Party assistants.
Connectivity
• 2x2 dual-band Wi-Fi 6 and Ethernet 10/100 connectivity
Other
• Secure bootloader
• Compliant with EU power consumption regulations
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Smart media device |
General Specifications
Graphics | 3D OpenGL ES3.2 + Vulkan | Egypt 3D 8500 |
Memory | 16 GB eMMC (32 GB eMMC option) | 2 GB LP-DDR4 (4 GB option) |
Microphones | 2 low-power, omnidirectional digital microphones with low distortion and a high acoustic overload point |
Network Interface | Ethernet | Wi-Fi |
Processor | Quad-core, 24000 DMIPS |
Rear Panel Interfaces | DC input | HDMI 2.1 | Micro USB | RJ45 |
Software Compatibility | Android TV | RDK 4.0 |
Speakers | 2 x 7 W full range drivers, passive resonator |
Tuner | IP |
Video Decode/Encode | AV1 | HEVC | MPEG-4 VAC | VC-1 | VP9 |
Video Resolution | 1080i | 1080p60 | 2160p60 10-bit | 480i | 480p | 4Kp60 | 576i | 576p | 720p |
Wi-Fi Interface Standard | 2x2 IEEE 802.11ax, dual band selectable |
Dimensions
Height | 90.55 mm | 3.565 in |
Width | 102 mm | 4.016 in |
Length | 102 mm | 4.016 in |
Logo Image
Click on image to enlarge. |
Environmental Specifications
Standards Compliance | CE | FCC Certified | RoHS Compliant | UL Certified | VA/VIA June-2013 Agreement | WEEE |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Smart media device |
General Specifications
Graphics | 3D OpenGL ES3.2 + Vulkan | Egypt 3D 8500 |
Memory | 16 GB eMMC (32 GB eMMC option) | 2 GB LP-DDR4 (4 GB option) |
Microphones | 2 low-power, omnidirectional digital microphones with low distortion and a high acoustic overload point |
Network Interface | Ethernet | Wi-Fi |
Processor | Quad-core, 24000 DMIPS |
Rear Panel Interfaces | DC input | HDMI 2.1 | Micro USB | RJ45 |
Software Compatibility | Android TV | RDK 4.0 |
Speakers | 2 x 7 W full range drivers, passive resonator |
Tuner | IP |
Video Decode/Encode | AV1 | HEVC | MPEG-4 VAC | VC-1 | VP9 |
Video Resolution | 1080i | 1080p60 | 2160p60 10-bit | 480i | 480p | 4Kp60 | 576i | 576p | 720p |
Wi-Fi Interface Standard | 2x2 IEEE 802.11ax, dual band selectable |
Dimensions
Height | 90.55 mm | 3.565 in |
Width | 102 mm | 4.016 in |
Length | 102 mm | 4.016 in |
Environmental Specifications
Standards Compliance | CE | FCC Certified | RoHS Compliant | UL Certified | VA/VIA June-2013 Agreement | WEEE |
Click on image to enlarge. |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse