VIP5202 | VIP5202 UHD IP Set-Top
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
IP, HEVC, Ultra-HD Set-Top
Features and Benefits
A stylish, high-quality UHD (4K) set-top in a compact form factor, VIP5202 is a KreaTV compliant IP platform that uses the latest technologies to reduce power consumption and increase processing capabilities.
High-Quality Video Experience - Ultra-HD, 10-bit color and High Dynamic Range deliver four times the resolution of Full HD, improved color reproduction and a wider luminance range for an image that’s even closer to reality, all at frame rates that allow fast-moving action with reduced blurring.
High-Efficiency Video Coding (HEVC/H.265) offers up to 50% bandwidth saving compared to the H.264 standard. HEVC can be used by operators to deliver a superior quality-of-experience within the same bandwidth or to increase their existing capacity by re-encoding existing assets.
Enables a wide choice of User Experiences – a high-performance processor, 3D OpenGL and fast DDR4 memory gives the platform the power to support a wide range of middlewares to deliver a modern user experience.
Connectivity – 100 Mb/s Ethernet. USB 2.0 allows the connection of additional storage devices for functions such as time-shift TV. The Bluetooth® Low Energy remote control option supports voice search and allows for hidden installation.
High-Quality Video Experience - Ultra-HD, 10-bit color and High Dynamic Range deliver four times the resolution of Full HD, improved color reproduction and a wider luminance range for an image that’s even closer to reality, all at frame rates that allow fast-moving action with reduced blurring.
High-Efficiency Video Coding (HEVC/H.265) offers up to 50% bandwidth saving compared to the H.264 standard. HEVC can be used by operators to deliver a superior quality-of-experience within the same bandwidth or to increase their existing capacity by re-encoding existing assets.
Enables a wide choice of User Experiences – a high-performance processor, 3D OpenGL and fast DDR4 memory gives the platform the power to support a wide range of middlewares to deliver a modern user experience.
Connectivity – 100 Mb/s Ethernet. USB 2.0 allows the connection of additional storage devices for functions such as time-shift TV. The Bluetooth® Low Energy remote control option supports voice search and allows for hidden installation.
- KreaTV® compliant
- Netflix Compliant (subject to Netflix/operator certification and agreement)
- Support for a range of Conditional Access System options available, including ARRIS TITANIUM
- Industry-standard DRM support including pre-integration with Microsoft® PlayReady®, Widevine®, ARRIS SECUREMEDIA® DRM
- Ultra-HD with a wide range of optional HDR formats supported including HDR10, HLG (operational under Android) and Dolby Vision (optional dependant on royalty)
- Interactive IP set-top supports Electronic Program Guides (EPG) and Video On Demand (VOD), and Multi-room DVR as well as many web/IP-delivered applications using rich advanced graphics
- HDMI™ 2.1 and HDCP 2.2
- Secure bootloader
- Compliant with EU power consumption regulations
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | IP video device |
General Specifications
Audio Decode | AAC | Dolby Digital Plus | PCM |
Front Panel Interfaces | Bluetooth | IR receiver | LED, Green/Red indicators | Power button |
Graphics | OpenGL ES3.0 |
Memory | 2 GB DDR4 | 4 MB SPI NOR Flash (optional) | 8 GB eMMC Flash |
Network Interface | Ethernet |
Processor | Dual-core, 8500 DMIPS |
Rear Panel Interfaces | DC input | HDMI 2.1 | RJ45 Fast Ethernet | Toslink Digital Audio | USB 2.0 Type A 500 mA |
Remote Interfaces | Bluetooth Low Energy | IR |
Software Compatibility | ARRIS KreaTV |
Video Formats | UHD |
Video Decode/Encode | HEVC H.265 up to Main10@L5.1 | MPEG-2 up to MP@HL | MPEG-4 AVC H.264 up to MP@L4.2 | VP9 Profile 0 and 2 |
Video Resolution | 4Kp60 |
Dimensions
Height | 25 mm | 0.98 in |
Width | 120 mm | 4.72 in |
Length | 120 mm | 4.72 in |
Electrical Specifications
Input Voltage | 12 Vdc |
Logo Image
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C |
Relative Humidity | 5%–95%, non-condensing |
Standards Compliance | Compliant to Energy Using Products Legislation EC No 1275/2008 and Amendment EU 801/2013 | EU Code-of-Conduct compliant | External PSU, localised according to region |
Packaging and Weights
Weight, net | 0.163 kg | 0.36 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | IP video device |
General Specifications
Audio Decode | AAC | Dolby Digital Plus | PCM |
Front Panel Interfaces | Bluetooth | IR receiver | LED, Green/Red indicators | Power button |
Graphics | OpenGL ES3.0 |
Memory | 2 GB DDR4 | 4 MB SPI NOR Flash (optional) | 8 GB eMMC Flash |
Network Interface | Ethernet |
Processor | Dual-core, 8500 DMIPS |
Rear Panel Interfaces | DC input | HDMI 2.1 | RJ45 Fast Ethernet | Toslink Digital Audio | USB 2.0 Type A 500 mA |
Remote Interfaces | Bluetooth Low Energy | IR |
Software Compatibility | ARRIS KreaTV |
Video Formats | UHD |
Video Decode/Encode | HEVC H.265 up to Main10@L5.1 | MPEG-2 up to MP@HL | MPEG-4 AVC H.264 up to MP@L4.2 | VP9 Profile 0 and 2 |
Video Resolution | 4Kp60 |
Dimensions
Height | 25 mm | 0.98 in |
Width | 120 mm | 4.72 in |
Length | 120 mm | 4.72 in |
Electrical Specifications
Input Voltage | 12 Vdc |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C |
Relative Humidity | 5%–95%, non-condensing |
Standards Compliance | Compliant to Energy Using Products Legislation EC No 1275/2008 and Amendment EU 801/2013 | EU Code-of-Conduct compliant | External PSU, localised according to region |
Packaging and Weights
Weight, net | 0.163 kg | 0.36 lb |
Click on image to enlarge. |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse