Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

VIP5202W | VIP5202W UHD IP Set-Top

IP, HEVC, Ultra-HD Set-Top with 802.11ac Wi-Fi
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
A stylish, high-quality UHD (4K) set-top in a small form factor, the VIP5202W is an IP platform which uses the latest technologies to reduce power consumption and increase processing capabilities. It is Android TV™ certified and capable of RDK 3.0, KreaTV™ and 3rd Party middleware on request.

High Quality Video Experience - Ultra-HD, 10-bit colour and High Dynamic Range deliver four times the resolution of full HD, improved colour reproduction and a wider luminance range for an image that’s even closer to reality, all at frame rates that allow fast-moving action with reduced blurring. High Efficiency Video Coding (HEVC/H.265) offers up to 50% bandwidth saving compared to the H.264 standard. HEVC can be used by operators to deliver a superior quality-of experience within the same bandwidth or to increase their existing capacity by re-encoding existing assets.

Enables a wide choice of User Experience – a high-performance processor, 3D OpenGL and fast DDR4 memory gives the platform the power to support a wide range of middlewares including Android TV to deliver a modern user experience.

Connectivity - the VIP5202W is a highly-connected unit with integrated IEEE 802.11ac dual band wireless and Fast Ethernet. USB 2.0 allows the connection of additional storage devices for functions such as time-shift TV. The Bluetooth Low Energy remote control option supports voice search and allows for hidden installation.
  • Android TV™ certified platform
  • Netflix Compliant (subject to Netflix/operator certification and agreement)
  • RDK 3.0 and KreaTV ready and supports many PayTV middleware
  • 2x2 dual-band selectable IEEE 802.11ac Wi-Fi
  • Compliant with EU power consumption regulations
  • Support for a range of Conditional Access System options available, including ARRIS TITANIUM
  • Industry-standard DRM support including pre-integration with Microsoft® PlayReady®, Widevine®, ARRIS SECUREMEDIA® DRM
  • Ultra-HD with a wide range of optional HDR formats supported including HDR10, HLG (operational under Android) and Dolby Vision (optional dependant on royalty)
  • Interactive IP set-top supports Electronic Program Guides (EPG) and Video On Demand (VOD), and Multi-room DVR as well as many web/IP-delivered applications using rich advanced graphics
  • HDMI™ 2.1
  • Secure bootloader
Specifications

General Specifications

Front Panel Interfaces IR | One standby button | 2 LEDs, Blue/ Red standby indicator | Bluetooth
Graphics 3D OpenGL ES3.0
Memory 8 GB eMMC Flash | 2 GB DDR4
Network Interface Wi-Fi | Ethernet
Processor Dual-core, 7000 DMIPS
Rear Panel Interfaces USB 2.0 Type A 500 mA | DC input | HDMI 2.0 | RJ45 Fast Ethernet
Remote Interfaces Bluetooth | IR
Software Compatibility RDK 3.0 | Android TV | ARRIS KreaTV
Tuner IP
Video Decode/Encode HEVC 1080p60 10-bit | MPEG-4 AVC (H.264) HP@L4.2 1080p60, MPEG-2 (optional subject to separate license
Video Formats UHD
Video Resolution 4Kp60
Wi-Fi Interface Standard 2x2 IEEE 802.11ac

Dimensions

Height 22.86 mm | 0.9 in
Width 119.888 mm | 4.72 in
Length 119.888 mm | 4.72 in

Environmental Specifications

Standards Compliance Energy Using Products Legislation EC No 1275/2008 and amendment EU 801/2013 | EU Code-of-Conduct compliant

General Specifications

Front Panel Interfaces IR | One standby button | 2 LEDs, Blue/ Red standby indicator | Bluetooth
Graphics 3D OpenGL ES3.0
Memory 8 GB eMMC Flash | 2 GB DDR4
Network Interface Wi-Fi | Ethernet
Processor Dual-core, 7000 DMIPS
Rear Panel Interfaces USB 2.0 Type A 500 mA | DC input | HDMI 2.0 | RJ45 Fast Ethernet
Remote Interfaces Bluetooth | IR
Software Compatibility RDK 3.0 | Android TV | ARRIS KreaTV
Tuner IP
Video Decode/Encode HEVC 1080p60 10-bit | MPEG-4 AVC (H.264) HP@L4.2 1080p60, MPEG-2 (optional subject to separate license
Video Formats UHD
Video Resolution 4Kp60
Wi-Fi Interface Standard 2x2 IEEE 802.11ac

Dimensions

Height 22.86 mm | 0.9 in
Width 119.888 mm | 4.72 in
Length 119.888 mm | 4.72 in

Environmental Specifications

Standards Compliance Energy Using Products Legislation EC No 1275/2008 and amendment EU 801/2013 | EU Code-of-Conduct compliant
Documentation & Downloads

Environment Health and Safety

Product Specification

Environment Health and Safety

Product Specification