Products
Related Results
IP, HEVC, Ultra-HD Set-Top with 802.11ac Wi-Fi
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | IP video device |
Memory | 16 GB eMMC | 2 GB LP-DDR4 |
Network Interface | Ethernet | Wi-Fi |
Processor | Quad-core, 15000 DMIPS |
Remote Interfaces | Bluetooth Low Energy (optional) | IR |
Software Compatibility | ARRIS KreaTV | Android TV | RDK 3.0 |
Tuner | IP |
Video Formats | UHD |
Video Resolution | 1080i | 1080p60 | 2160p60 10-bit | 480i | 480p | 4Kp60 | 576i | 576p | 720p |
Wi-Fi Interface Standard | 4x4 IEEE 802.11ac @ 5 GHz |
Height | 155.956 mm | 6.14 in |
Width | 136.906 mm | 5.39 in |
Length | 20.828 mm | 0.82 in |
Power Consumption | 24 W |
Click on image to enlarge. |
Relative Humidity | 8%–95% |
Standards Compliance | CE | FCC Certified | RoHS Compliant | UL Certified | VA/VIA June-2013 Agreement | WEEE |
Weight, net | 0.34 kg | 0.75 lb |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | IP video device |
Memory | 16 GB eMMC | 2 GB LP-DDR4 |
Network Interface | Ethernet | Wi-Fi |
Processor | Quad-core, 15000 DMIPS |
Remote Interfaces | Bluetooth Low Energy (optional) | IR |
Software Compatibility | ARRIS KreaTV | Android TV | RDK 3.0 |
Tuner | IP |
Video Formats | UHD |
Video Resolution | 1080i | 1080p60 | 2160p60 10-bit | 480i | 480p | 4Kp60 | 576i | 576p | 720p |
Wi-Fi Interface Standard | 4x4 IEEE 802.11ac @ 5 GHz |
Height | 155.956 mm | 6.14 in |
Width | 136.906 mm | 5.39 in |
Length | 20.828 mm | 0.82 in |
Power Consumption | 24 W |
Relative Humidity | 8%–95% |
Standards Compliance | CE | FCC Certified | RoHS Compliant | UL Certified | VA/VIA June-2013 Agreement | WEEE |
Weight, net | 0.34 kg | 0.75 lb |
Click on image to enlarge. |