Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

VIP6162W | VIP6162W UHD IP DVR

IP, HEVC, Ultra-HD DVR with 802.11ac Wi-Fi and optional MoCA®
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The VIP6162W provides a stunning ultra high definition 4K video viewing experience. This stylish compact UHD IP client offers whole-home DVR/PVR and time-shift capabilities when using appropriate middleware.

The set-top offers a choice of software platforms; it is Android TV™ certified, and supports RDK 3.0 and ARRIS KreaTV, along with many 3rd party Middleware, opening up a wide-range of User Interface options. The VIP6162W ensures high quality IPTV delivery without network cables using 802.11ac Wi-Fi, while the VIP6162WM adds MoCA®.
  • UHD 4k x 2k p60 10-bit
  • HDR (HDR10, HLG & Dolby Vision)
  • 1TB internal hard disk for DVR / PVR
  • Android TV certified, supports RDK 3.0, ARRIS KreaTV
  • MediaKind MediaFirst® integrated
  • Multiple video codecs – including HEVC, MPEG-4 AVC (H.264), MPEG-2, VP9 and VC-1
  • Supports network DVR/PVR with an internal SD Card Slot for a Pause Live TV buffer
  • Universal Remote Control friendly, supports IR and BLE options
  • Optional MoCA 2.0 input (VIP62162WM)
Specifications

General Specifications

Audio Interfaces Optical SPDIF
Hard Disk 1 TB
Memory 2 GB LP-DDR4 | 8 GB eMMC Flash
Network Interface Ethernet | MoCA | Wi-Fi
Processor Quad-core, 15000 DMIPS
Remote Interfaces Bluetooth | IR
Software Compatibility ARRIS KreaTV | Android TV | RDK 3.0
Tuner IP
Video Formats UHD
Video Interfaces HDMI 2.0a
Video Resolution 1080i | 1080p60 | 2160p60 10-bit | 480i | 480p | 576i | 576p | 720p
Wi-Fi Interface Standard 4 x 4 IEEE 802.11ac

Dimensions

Height 24.892 mm | 0.98 in
Width 269.748 mm | 10.62 in
Length 136.906 mm | 5.39 in

Electrical Specifications

Power Consumption 30 W

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Standards Compliance CE | FCC Certified | RoHS Compliant | UL Certified | VA/VIA June-2013 Agreement | WEEE

General Specifications

Audio Interfaces Optical SPDIF
Hard Disk 1 TB
Memory 2 GB LP-DDR4 | 8 GB eMMC Flash
Network Interface Ethernet | MoCA | Wi-Fi
Processor Quad-core, 15000 DMIPS
Remote Interfaces Bluetooth | IR
Software Compatibility ARRIS KreaTV | Android TV | RDK 3.0
Tuner IP
Video Formats UHD
Video Interfaces HDMI 2.0a
Video Resolution 1080i | 1080p60 | 2160p60 10-bit | 480i | 480p | 576i | 576p | 720p
Wi-Fi Interface Standard 4 x 4 IEEE 802.11ac

Dimensions

Height 24.892 mm | 0.98 in
Width 269.748 mm | 10.62 in
Length 136.906 mm | 5.39 in

Electrical Specifications

Power Consumption 30 W

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Standards Compliance CE | FCC Certified | RoHS Compliant | UL Certified | VA/VIA June-2013 Agreement | WEEE