VIP7100 | VIP7100 UHD IP Streamer
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
IP, HEVC, Ultra-HD Streamer with pre-certified Android TV™ and Netflix®
Features and Benefits
A stylish, high-quality UHD (4K) streamer/IP set-top in a compact form factor, certified with Android TV, which uses the latest technologies to reduce power consumption and increase processing capabilities.
High Quality Video Experience - Ultra-HD, 10-bit colour and High Dynamic Range deliver four times the resolution of full HD, improved colour reproduction and a wider luminance range for an image that’s even closer to reality, all at frame rates that allow fast-moving action with reduced blurring.
High Efficiency Video Coding (HEVC/H.265) offers up to 50% bandwidth saving compared to the H.264 standard. HEVC can be used by operators to deliver a superior quality-of experience within the same bandwidth or to increase their existing capacity by re-encoding existing assets.
Enables a wide choice of User Experiences – a high-performance processor, 3D OpenGL and fast memory gives the platform the power to support a wide range of applications to deliver a modern user experience.
Connectivity – 100 Mb/s Ethernet and Wi-Fi 5. One USB 3.0 and one USB 2.0 allows the connection of additional storage devices for functions such as offline storage. The Bluetooth Low Energy remote control option supports voice search and allows for hidden installation.
High Quality Video Experience - Ultra-HD, 10-bit colour and High Dynamic Range deliver four times the resolution of full HD, improved colour reproduction and a wider luminance range for an image that’s even closer to reality, all at frame rates that allow fast-moving action with reduced blurring.
High Efficiency Video Coding (HEVC/H.265) offers up to 50% bandwidth saving compared to the H.264 standard. HEVC can be used by operators to deliver a superior quality-of experience within the same bandwidth or to increase their existing capacity by re-encoding existing assets.
Enables a wide choice of User Experiences – a high-performance processor, 3D OpenGL and fast memory gives the platform the power to support a wide range of applications to deliver a modern user experience.
Connectivity – 100 Mb/s Ethernet and Wi-Fi 5. One USB 3.0 and one USB 2.0 allows the connection of additional storage devices for functions such as offline storage. The Bluetooth Low Energy remote control option supports voice search and allows for hidden installation.
- Android TV 10 certified
- Netflix certified
- Voice-enabled remote
- Interactive IP set-top supports standard Android TV applications as well as Google casting from phone to Set-top
- Industry-standard DRM support including pre-integration with Microsoft® PlayReady®, Widevine®
- Ultra-HD with a HDR10 and HLG
- Wi-Fi® 5 (802.11ac)
- HDMI™ 2.1 and HDCP 2.2
- Secure bootloader
- Low-power, compliant with EU power consumption regulations
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | IP video device |
General Specifications
Audio Decode | AAC | Dolby Digital Plus |
HDR Formats Supported | HDR10 | HLG |
Memory | 2 GB DDR3 | 8 GB eMMC Flash |
Network Interface | Ethernet | Wi-Fi |
Processor | Quad-core, 16500 DMIPS |
Rear Panel Interfaces | 3.5 mm jack analog AV | DC input | HDMI 2.1 | RJ45 Fast Ethernet | Toslink Digital Audio | USB 2.0 Type A 500 mA | USB 3.0 Type A 500 mA |
Remote Interfaces | Bluetooth Low Energy | IR |
Video Formats | HDR10 |
Video Decode/Encode | HEVC | MPEG-2 | MPEG-4 VAC |
Video Resolution | 1280 x 720 | 1920 x 1080 | 3840 x 2160 | 720 x 576 |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac |
Dimensions
Height | 20.320 mm | 0.8 in |
Width | 104.140 mm | 4.1 in |
Depth | 104.140 mm | 4.1 in |
Logo Image
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | +10 °C to +40 °C (+50 °F to +104 °F) |
Relative Humidity | 10%–90%, non-condensing |
Standards Compliance | CE | FCC Certified | RoHS Compliant | UL Certified | VA/VIA June-2013 Agreement | WEEE |
Packaging and Weights
Weight, net | 0.181 kg | 0.4 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | IP video device |
General Specifications
Audio Decode | AAC | Dolby Digital Plus |
HDR Formats Supported | HDR10 | HLG |
Memory | 2 GB DDR3 | 8 GB eMMC Flash |
Network Interface | Ethernet | Wi-Fi |
Processor | Quad-core, 16500 DMIPS |
Rear Panel Interfaces | 3.5 mm jack analog AV | DC input | HDMI 2.1 | RJ45 Fast Ethernet | Toslink Digital Audio | USB 2.0 Type A 500 mA | USB 3.0 Type A 500 mA |
Remote Interfaces | Bluetooth Low Energy | IR |
Video Formats | HDR10 |
Video Decode/Encode | HEVC | MPEG-2 | MPEG-4 VAC |
Video Resolution | 1280 x 720 | 1920 x 1080 | 3840 x 2160 | 720 x 576 |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac |
Dimensions
Height | 20.320 mm | 0.8 in |
Width | 104.140 mm | 4.1 in |
Depth | 104.140 mm | 4.1 in |
Environmental Specifications
Operating Temperature | +10 °C to +40 °C (+50 °F to +104 °F) |
Relative Humidity | 10%–90%, non-condensing |
Standards Compliance | CE | FCC Certified | RoHS Compliant | UL Certified | VA/VIA June-2013 Agreement | WEEE |
Packaging and Weights
Weight, net | 0.181 kg | 0.4 lb |
Click on image to enlarge. |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse