VIP7802 | VIP7802 UHD IP Set-Top with Wi-Fi- 6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
IP, HEVC/AV1, Ultra-HD IP Set-top with Wi-Fi 6
Features and Benefits
The VIP7802 is CommScope’s next generation IP set-top with an exceptionally fast quad-core CPU, a powerful Vulkan 3D-capable GPU, and dual band Wi-Fi 6 radios. The VIP7802 provides a high-quality viewing experience with support for 4K UltraHD resolution and High-Dynamic Range (HDR) formats that increase color, contrast, and brightness. The VIP7802 provides service providers with the latest video compression formats, including HEVC and AV1, to efficiently deliver 4K UHD/HDR video to its customers.
The VIP7802 supports a choice of software platforms including Android TV™, RDK 4.0 and other 3rd party software solutions to accelerate service innovation.
CommScope offers customised solutions based on the VIP7802 platform to meet specific customer requirements with a full range of professional services.
The VIP7802 supports a choice of software platforms including Android TV™, RDK 4.0 and other 3rd party software solutions to accelerate service innovation.
CommScope offers customised solutions based on the VIP7802 platform to meet specific customer requirements with a full range of professional services.
- 4Kp60 10-bit UltraHD video decode and resolution
- HDR10, HDR10+ (option), HLG, and Dolby Vision (option) formats supported
- AV1, HEVC, MPEG-4 AVC, VP9, and VC-1 video codecs
- Wi-Fi 6, 802.11ax, 2x2, Dual Band Selectable
- Supports various Conditional Access Systems, including CommScope TITANIUM
- DRM pre-integration with Microsoft® PlayReady®, Widevine®, and CommScope SECUREMEDIA® DRM
- Compliant with OTT services: Netflix, YouTube, Disney+, Amazon Prime, and others
- Bluetooth® 5 Low Energy and IR (optional) remote control interfaces
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | IP video device |
General Specifications
Graphics | 3D OpenGL ES3.2 + Vulkan | Egypt 3D 8500 |
Memory | 16 GB eMMC (32 GB eMMC option) | 2 GB LP-DDR4 (4 GB option) |
Network Interface | Ethernet | Wi-Fi |
Processor | Quad-core, 24000 DMIPS |
Rear Panel Interfaces | HDMI 2.1 | Micro USB for DC input (optional 2.0 Type A adapter) | RJ45 |
Remote Interfaces | Bluetooth 5 Low Energy | IR (optional) |
Software Compatibility | Android TV | RDK 4.0 |
Tuner | IP |
Video Formats | UHD |
Video Decode/Encode | AV1 | HEVC | MPEG-4 VAC | VC-1 | VP9 |
Video Resolution | 1080i | 1080p60 | 2160p60 10-bit | 480i | 480p | 4Kp60 | 576i | 576p | 720p |
Wi-Fi Interface Standard | 2x2 IEEE 802.11ax, dual band selectable |
Dimensions
Height | 22.65 mm | 0.9 in |
Width | 97.00 mm | 3.82 in |
Length | 97.00 mm | 3.82 in |
Logo Image
Click on image to enlarge. |
Environmental Specifications
Standards Compliance | CE | FCC Certified | RoHS Compliant | UL Certified | VA/VIA June-2013 Agreement | WEEE |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | IP video device |
General Specifications
Graphics | 3D OpenGL ES3.2 + Vulkan | Egypt 3D 8500 |
Memory | 16 GB eMMC (32 GB eMMC option) | 2 GB LP-DDR4 (4 GB option) |
Network Interface | Ethernet | Wi-Fi |
Processor | Quad-core, 24000 DMIPS |
Rear Panel Interfaces | HDMI 2.1 | Micro USB for DC input (optional 2.0 Type A adapter) | RJ45 |
Remote Interfaces | Bluetooth 5 Low Energy | IR (optional) |
Software Compatibility | Android TV | RDK 4.0 |
Tuner | IP |
Video Formats | UHD |
Video Decode/Encode | AV1 | HEVC | MPEG-4 VAC | VC-1 | VP9 |
Video Resolution | 1080i | 1080p60 | 2160p60 10-bit | 480i | 480p | 4Kp60 | 576i | 576p | 720p |
Wi-Fi Interface Standard | 2x2 IEEE 802.11ax, dual band selectable |
Dimensions
Height | 22.65 mm | 0.9 in |
Width | 97.00 mm | 3.82 in |
Length | 97.00 mm | 3.82 in |
Environmental Specifications
Standards Compliance | CE | FCC Certified | RoHS Compliant | UL Certified | VA/VIA June-2013 Agreement | WEEE |
Click on image to enlarge. |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse