Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

VIP7802W | VIP7802W UHD IP Set-Top with Wi-Fi- 6

IP, HEVC/AV1, Ultra-HD IP Set-top with Wi-Fi 6
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The VIP7802 is CommScope’s next generation IP set-top with an exceptionally fast quad-core CPU, a powerful Vulkan 3D-capable GPU, and dual band Wi-Fi 6 radios. The VIP7802 provides a high-quality viewing experience with support for 4K UltraHD resolution and High-Dynamic Range (HDR) formats that increase color, contrast, and brightness. The VIP7802 provides service providers with the latest video compression formats, including HEVC and AV1, to efficiently deliver 4K UHD/HDR video to its customers.

The VIP7802 supports a choice of software platforms including Android TV™, RDK 4.0, KreaTV, and other 3rd party software solutions to accelerate service innovation.

CommScope offers customised solutions based on the VIP7802 platform to meet specific customer requirements with a full range of professional services.
  • 4Kp60 10-bit UltraHD video decode and resolution
  • HDR10, HDR10+ (option), HLG, and Dolby Vision (option) formats supported
  • AV1, HEVC, MPEG-4 AVC, VP9, and VC-1 video codecs
  • Wi-Fi 6, 802.11ax, 2x2, Dual Band Selectable
  • Supports various Conditional Access Systems, including CommScope TITANIUM
  • DRM pre-integration with Microsoft® PlayReady®, Widevine®, and CommScope SECUREMEDIA® DRM
  • Compliant with OTT services: Netflix, YouTube, Disney+, Amazon Prime, and others
  • Bluetooth 5 / BLE and IR (optional) remote control interfaces
Specifications

General Specifications

Graphics 3D OpenGL ES3.2 + Vulkan
Egypt 3D 8500
Memory 16GB eMMC (32GB eMMC option) | 2GB LP-DDR4 (3GB & 4GB options)
Network Interface Ethernet | Wi-Fi
Processor Quad-core, 24k DMIPS
Rear Panel Interfaces HDMI 2.1 | Micro USB for DC input (optional 2.0 Type A adapter) | RJ-45 Ethernet 10/100
Remote Interfaces BLE | Bluetooth 5 | IR (optional)
Software Compatibility ARRIS KreaTV | Android TV | RDK 4.0
Tuner IP
Video Formats UHD
Video Interfaces AV1 | HEVC | MPEG-4 VAC | VC-1 | VP9
Video Resolution 1080i | 1080p60 | 2160p60 10-bit | 480i | 480p | 4Kp60 | 576i | 576p | 720p
Wi-Fi Interface Standard 2x2, IEEE 802.11ax, dual band selectable

Dimensions

Height 22.65 mm | 0.9 in
Width 97.00 mm | 3.82 in
Length 97.00 mm | 3.82 in

Environmental Specifications

Standards Compliance CE | FCC Certified | RoHS Compliant | UL Certified | VA/VIA June-2013 Agreement | WEEE

General Specifications

Graphics 3D OpenGL ES3.2 + Vulkan; Egypt 3D 8500
Memory 16GB eMMC (32GB eMMC option) | 2GB LP-DDR4 (3GB & 4GB options)
Network Interface Ethernet | Wi-Fi
Processor Quad-core, 24k DMIPS
Rear Panel Interfaces HDMI 2.1 | Micro USB for DC input (optional 2.0 Type A adapter) | RJ-45 Ethernet 10/100
Remote Interfaces BLE | Bluetooth 5 | IR (optional)
Software Compatibility ARRIS KreaTV | Android TV | RDK 4.0
Tuner IP
Video Formats UHD
Video Interfaces AV1 | HEVC | MPEG-4 VAC | VC-1 | VP9
Video Resolution 1080i | 1080p60 | 2160p60 10-bit | 480i | 480p | 4Kp60 | 576i | 576p | 720p
Wi-Fi Interface Standard 2x2, IEEE 802.11ax, dual band selectable

Dimensions

Height 22.65 mm | 0.9 in
Width 97.00 mm | 3.82 in
Length 97.00 mm | 3.82 in

Environmental Specifications

Standards Compliance CE | FCC Certified | RoHS Compliant | UL Certified | VA/VIA June-2013 Agreement | WEEE