Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

ZX4515 | Zx4515 UHD Set-Tops

DVB, HEVC, Ultra-HD, Quad-Core Set-Tops with 802.11ac Wi-Fi
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
ARRIS presents a range of stylish, high-quality UHD (4K) set-tops in a small form factor, with models for cable, satellite, terrestrial and OTT operators. The Zx4515 is an Android TV compliant DVB platform which uses the latest technologies to reduce power consumption and increase processing capabilities.

High Quality Video Experience - Ultra-HD, 10-bit colour and High Dynamic Range deliver four times the resolution of full HD, improved colour reproduction and a wider luminance range for an image that’s even closer to reality, all at frame rates that allow fast-moving action with reduced blurring. The Zx4515 includes HDR<>SDR conversion for video and graphics, allowing the seamless use of legacy UIs on HDR displays, and the viewing of HDR content on conventional displays without the need for simulcasting.

Enables a wide choice of User Experience – a high-performance processor, 3D OpenGL and fast LPDDR4 memory give the platform the power to support a wide range of middlewares including Android TV to deliver a modern user experience.

Connectivity - the Zx4515 is a highly-connected unit with integrated IEEE 802.11ac dual band wireless and Fast Ethernet. USB 2.0 allows the connection of additional storage devices for functions such as time-shift TV. The Bluetooth Low Energy remote control option supports voice search and allows for hidden installation.
  • Android TV™ compliant platform
  • Netflix Compliant (subject to Netflix/operator certification)
  • RDK 2.x ready and supports traditional Pay-TV middleware
  • 2x2 dual-band selectable IEEE 802.11ac Wi-Fi
  • Industry-standard DRM support including pre-integration with Microsoft® PlayReady®, Widevine®, and ARRIS SECUREMEDIA® DRM
  • Support for a range of Conditional Access System options available, including ARRIS TITANIUM
  • The range includes models for OTT, DVB-C, DVB-S2, DVB-T2 or hybrid service providers
  • Ultra-HD with support for a wide range of HDR formats including HDR10, HLG and Dolby Vision (optional dependant on royalty)
  • HDMI™ 2.1
  • Secure bootloader
Specifications

General Specifications

Graphics 3D OpenGL ES3.1
Input Signal Level Range --15 to +15 dBmV (ZC4515) | -65 dBm to -25 dBm (ZS4515) | -94 dBm to -23 dBm (ZT4515)
Memory 2 GB DDR4 | 8 GB eMMC Flash
Network Interface Ethernet | Wi-Fi
Processor Quad-core, 15000 DMIPS
Remote Interfaces Bluetooth | IR
Software Compatibility ARRIS KreaTV | Android TV | RDK 2.0
Symbol Rate 2–45 Msym/s (ZS4515) | 4.0–6.952 Msym/s with notional support up to 7 Msym/s (ZC4515)
Tuner Cable | Satellite | Terrestrial
Tuning Range 112–1002 MHz (ZC4515) | 250–2350 MHz (ZS4515) | VHF: 174–216 MHz, UHF: 470–806 MHz (ZT4515)
Video Formats UHD
Video Resolution 4Kp60
Wi-Fi Interface Standard 2x2 IEEE 802.11ac

Dimensions

Height 38.1 mm | 1.5 in
Width 119.888 mm | 4.72 in
Length 119.888 mm | 4.72 in

Environmental Specifications

Standards Compliance Digital TV Group D-Book | EN 300 744 and EN302 755 | Nordig Unified Specification

General Specifications

Graphics 3D OpenGL ES3.1
Input Signal Level Range --15 to +15 dBmV (ZC4515) | -65 dBm to -25 dBm (ZS4515) | -94 dBm to -23 dBm (ZT4515)
Memory 2 GB DDR4 | 8 GB eMMC Flash
Network Interface Ethernet | Wi-Fi
Processor Quad-core, 15000 DMIPS
Remote Interfaces Bluetooth | IR
Software Compatibility ARRIS KreaTV | Android TV | RDK 2.0
Symbol Rate 2–45 Msym/s (ZS4515) | 4.0–6.952 Msym/s with notional support up to 7 Msym/s (ZC4515)
Tuner Cable | Satellite | Terrestrial
Tuning Range 112–1002 MHz (ZC4515) | 250–2350 MHz (ZS4515) | VHF: 174–216 MHz, UHF: 470–806 MHz (ZT4515)
Video Formats UHD
Video Resolution 4Kp60
Wi-Fi Interface Standard 2x2 IEEE 802.11ac

Dimensions

Height 38.1 mm | 1.5 in
Width 119.888 mm | 4.72 in
Length 119.888 mm | 4.72 in

Environmental Specifications

Standards Compliance Digital TV Group D-Book | EN 300 744 and EN302 755 | Nordig Unified Specification