Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

ZX4517 | Zx4517 UHD Set-Tops

DVB, HEVC, Ultra-HD, Quad-Core Set-Tops with Wave 2 802.11ac 4x4 Wi-Fi
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
ARRIS presents a range of stylish, high-quality UHD (4K) set-tops in a small form factor, with models for cable, satellite, terrestrial and OTT operators. The Zx4517 is an Android TV compliant DVB platform which uses the latest technologies to reduce power consumption and increase processing capabilities.

Enhanced Whole Home Connectivity - the Zx4517 is a highly-connected unit with integrated 4x4 IEEE 802.11ac dual band Wi-Fi. This delivers exceptional performance even in challenging environments through next generation technologies such as MU-MIMO and beamforming. USB 2.0 allows the connection of additional storage devices for functions such as time-shift TV. The Bluetooth Low Energy remote control option supports voice search and allows for hidden installation.

High Quality Video Experience - Ultra-HD, 10-bit colour and High Dynamic Range deliver four times the resolution of full HD, improved colour reproduction and a wider luminance range for an image that’s even closer to reality, all at frame rates that allow fast-moving action with reduced blurring. The Zx4517 includes HDR<>SDR conversion for video and graphics, allowing the seamless use of legacy UIs on HDR displays, and the viewing of HDR content on conventional displays without the need for simulcasting.

Enables a wide choice of User Experience – a high-performance processor, 3D OpenGL and fast LPDDR4 memory give the platform the power to support a wide range of middlewares including Android TV to deliver a modern user experience.
  • Android TV™ compliant platform
  • Netflix Compliant (subject to Netflix/operator certification)
  • RDK 2.x ready and supports traditional Pay-TV middleware
  • 4x4 IEEE 802.11ac Wave 2 dual-band selectable Wi-Fi
  • Virtual dual-band simultaneous Wi-Fi option; 5 GHz only single band option
  • Powerful Quad-core Processor supports next generation user experiences
  • Support for a range of Conditional Access System options available, including ARRIS TITANIUM
  • Industry-standard DRM support including pre-integration with Microsoft® PlayReady®, Widevine®, and ARRIS SECUREMEDIA® DRM
  • The range includes models for OTT, DVB-C, DVB-S2, DVB-T2 or hybrid service providers
  • Ultra-HD with support for a wide range of HDR formats including HDR10, HLG and Dolby Vision (optional dependant on royalty)
Specifications

General Specifications

Graphics 3D OpenGL ES3.1
Input Signal Level Range -15 dBmV to 15 dBmV (ZC4517) | -65 dBm to -25 dBm (ZS4517) | -94 to -23 dBm (ZT4517)
Memory 2 GB DDR4 | 4 MB SPI NOR (optional) | 8 GB eMMC Flash
Network Interface Ethernet | Wi-Fi
Processor Quad-core, 15000 DMIPS
Rear Panel Interfaces HDMI™ 2.1 | RJ-45 Fast Ethernet | USB 2.0 Type A 500 mA (option: USB 3.0 Type A 900 mA)
Remote Interfaces Bluetooth | IR
Software Compatibility ARRIS KreaTV | ARRIS SecureMedia® DRM, Microsoft PlayReady®, Widevine® support | ARRIS TITANIUM CAS, ARRIS Secure Bootloader support | Android TV | RDK | RDK 2.x ready and supports traditional Pay-TV middleware
Symbol Rate 2–45 Msym/s (ZS4517) | 4.0–6.952 Msym/s with notional support up to 7 Msym/s (ZC4517)
Tuner Cable | Satellite | Terrestrial
Tuning Range 112–1002 MHz (ZC4517) | 250–2350 MHz (ZS4517) | VHF: 174–216 MHz, UHF: 470–806 MHz (ZT4517)
Video Decode/Encode DVB-C, DVB-S2 and DVB-T2 front-end options | HDR10, HLG and Dolby Vision HDR formats supported | Video decode up to 4kp60 10bit
Video Formats UHD
Video Resolution 4Kp60
Wi-Fi Interface Standard 4x4 IEEE 802.11ac dual-band selectable

Dimensions

Height 39.878 mm | 1.57 in
Width 119.888 mm | 4.72 in
Length 119.888 mm | 4.72 in

Electrical Specifications

Power Consumption 3 W

Environmental Specifications

Standards Compliance Compliant to Energy Using Products Legislation EC No 1275/2008 and Amendment EU 801/2013 | EU Code-of-Conduct compliant

General Specifications

Graphics 3D OpenGL ES3.1
Input Signal Level Range -15 dBmV to 15 dBmV (ZC4517) | -65 dBm to -25 dBm (ZS4517) | -94 to -23 dBm (ZT4517)
Memory 2 GB DDR4 | 4 MB SPI NOR (optional) | 8 GB eMMC Flash
Network Interface Ethernet | Wi-Fi
Processor Quad-core, 15000 DMIPS
Rear Panel Interfaces HDMI™ 2.1 | RJ-45 Fast Ethernet | USB 2.0 Type A 500 mA (option: USB 3.0 Type A 900 mA)
Remote Interfaces Bluetooth | IR
Software Compatibility ARRIS KreaTV | ARRIS SecureMedia® DRM, Microsoft PlayReady®, Widevine® support | ARRIS TITANIUM CAS, ARRIS Secure Bootloader support | Android TV | RDK | RDK 2.x ready and supports traditional Pay-TV middleware
Symbol Rate 2–45 Msym/s (ZS4517) | 4.0–6.952 Msym/s with notional support up to 7 Msym/s (ZC4517)
Tuner Cable | Satellite | Terrestrial
Tuning Range 112–1002 MHz (ZC4517) | 250–2350 MHz (ZS4517) | VHF: 174–216 MHz, UHF: 470–806 MHz (ZT4517)
Video Decode/Encode DVB-C, DVB-S2 and DVB-T2 front-end options | HDR10, HLG and Dolby Vision HDR formats supported | Video decode up to 4kp60 10bit
Video Formats UHD
Video Resolution 4Kp60
Wi-Fi Interface Standard 4x4 IEEE 802.11ac dual-band selectable

Dimensions

Height 39.878 mm | 1.57 in
Width 119.888 mm | 4.72 in
Length 119.888 mm | 4.72 in

Electrical Specifications

Power Consumption 3 W

Environmental Specifications

Standards Compliance Compliant to Energy Using Products Legislation EC No 1275/2008 and Amendment EU 801/2013 | EU Code-of-Conduct compliant