DCX4400 | DCX4400 Cable Set-Top
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
ATSC, HEVC, UHD Cable Set-Top with DOCSIS® 3.0 modem
Features and Benefits
The ARRIS DCX4400 Hybrid UHD Set-top provides a cost effective design that allows you to grow your IP network while supporting existing linear QAM programming.
The DCX4400 provides support for High Efficiency Video Coding (HEVC or H.265), offering up to 50% bandwidth savings on the H.264 standard. HEVC can be used by operators to deliver a superior quality of experience within the same bandwidth or to increase their existing capacity by re-encoding existing assets. The DCX4440 comes with a full-band capture tuner, as well as an embedded DOCSIS 3.0 cable modem that allows for streaming of IP services. USB 2.0 allows the connection of external peripherals and Bluetooth® Low Energy allows support for an optional advanced remote control unit and features such as voice search.
The DCX4400 provides support for High Efficiency Video Coding (HEVC or H.265), offering up to 50% bandwidth savings on the H.264 standard. HEVC can be used by operators to deliver a superior quality of experience within the same bandwidth or to increase their existing capacity by re-encoding existing assets. The DCX4440 comes with a full-band capture tuner, as well as an embedded DOCSIS 3.0 cable modem that allows for streaming of IP services. USB 2.0 allows the connection of external peripherals and Bluetooth® Low Energy allows support for an optional advanced remote control unit and features such as voice search.
- 7K DMIPS Dual Core processor
- Video decode up to 4Kp60
- Vision HDR10 and optional Dolby Vision™ and Technicolor Prime
- 2 GB DRAM;4 GB eMMC Flash (minimum)
- DOCSIS 3.0 16x4 embedded cable modem
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable video device |
General Specifications
Front Panel Interfaces | Bluetooth Low Energy | Dual function LED | IR receiver |
Graphics | 1.2 Gp/s OpenGL ES3.1, scalable video-in-graphics |
Memory | 2 GB DRAM | 4 GB eMMC Flash | 4 MB NOR |
Network Interface | DOCSIS 3.0 | Ethernet |
Processor | Dual-core, 7000 DMIPS |
Rear Panel Interfaces | 3 mm Serial port | DC input | HDMI 2.0a | Micro SD Card slot | RJ45 | USB 2.0 Type A 500 mA | ‘F’ type connector |
Remote Interfaces | Bluetooth Low Energy (optional) | IR |
Software Compatibility | ARRIS KreaTV | Minerva 10 |
Tuner | Cable |
Video Formats | UHD |
Video Resolution | 1080i | 1080p24/30/60 | 2160p24/30/60 | 480i/p | 4Kp60 | 720p |
Dimensions
Height | 41.91 mm | 1.65 in |
Width | 249.936 mm | 9.84 in |
Length | 150.114 mm | 5.91 in |
Logo Image
Click on image to enlarge. |
Electrical Specifications
Power Consumption | 12 W |
Environmental Specifications
Operating Temperature | +15 °C to +40 °C (+50 °F to +104 °F) |
Relative Humidity | 5%–95% |
Packaging and Weights
Weight, net | 0.454 kg | 1 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable video device |
General Specifications
Front Panel Interfaces | Bluetooth Low Energy | Dual function LED | IR receiver |
Graphics | 1.2 Gp/s OpenGL ES3.1, scalable video-in-graphics |
Memory | 2 GB DRAM | 4 GB eMMC Flash | 4 MB NOR |
Network Interface | DOCSIS 3.0 | Ethernet |
Processor | Dual-core, 7000 DMIPS |
Rear Panel Interfaces | 3 mm Serial port | DC input | HDMI 2.0a | Micro SD Card slot | RJ45 | USB 2.0 Type A 500 mA | ‘F’ type connector |
Remote Interfaces | Bluetooth Low Energy (optional) | IR |
Software Compatibility | ARRIS KreaTV | Minerva 10 |
Tuner | Cable |
Video Formats | UHD |
Video Resolution | 1080i | 1080p24/30/60 | 2160p24/30/60 | 480i/p | 4Kp60 | 720p |
Dimensions
Height | 41.91 mm | 1.65 in |
Width | 249.936 mm | 9.84 in |
Length | 150.114 mm | 5.91 in |
Electrical Specifications
Power Consumption | 12 W |
Environmental Specifications
Operating Temperature | +15 °C to +40 °C (+50 °F to +104 °F) |
Relative Humidity | 5%–95% |
Packaging and Weights
Weight, net | 0.454 kg | 1 lb |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse