Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

VIP1113 | VIP1113 Compact IP Set-Top

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

IPTV, AVC, Compact HD Set-Top

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The innovative VIP1113 broadens the ARRIS IPTV client portfolio. The VIP1113 is a feature-rich yet compact set-top box available in a version that users can place behind their TV sets or in a concealed location, while still enjoying high-quality IPTV services such as high-definition broadcast TV, timeshift, on-demand and interactive applications, as well as over the top (OTT) services.

The VIP1113’s compact design minimises energy consumption, keeps costs down and reduces its impact on the environment. VIP1113 is powered by the ARRIS KreaTV operating system, which integrates with current VOD, middleware, and Conditional Access (CA) systems. KreaTV provides open, well defined Application Programming Interfaces (APIs) for application development and customisation.

The KreaTV Software Developer’s Kits (SDKs) offer operators, as well as third-party integrators, a fast track to high-quality, revenue generating digital TV offerings and value-added social media services.
  • Innovative, sleek design
  • Cost-effective, environmental-friendly
  • Wall-mountable
  • Available with RF remote control unit for hidden installations
  • Available with Micro SD card reader for local timeshift functionality
  • Powered by the KreaTV operating system for openness, flexibility, and smooth systems integration

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type IP video device

General Specifications

Memory 128 MB Flash | 512 MB DDR3
Processor 1200 DMIPS
Software Compatibility ARRIS KreaTV
Tuner IP
Video Formats HD
Video Resolution 1080i | 1080p60 | 720p

Electrical Specifications

Power Consumption 5 W

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Relative Humidity 8%–95%
Standards Compliance CE | RoHS Compliant | WEEE

Packaging and Weights

Weight, net 0.15 kg | 0.33 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type IP video device

General Specifications

Memory 128 MB Flash | 512 MB DDR3
Processor 1200 DMIPS
Software Compatibility ARRIS KreaTV
Tuner IP
Video Formats HD
Video Resolution 1080i | 1080p60 | 720p

Electrical Specifications

Power Consumption 5 W

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Relative Humidity 8%–95%
Standards Compliance CE | RoHS Compliant | WEEE

Packaging and Weights

Weight, net 0.15 kg | 0.33 lb