Products
Related Results
IPTV, OTT, HEVC, HD Compact Set-Top
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | IP video device |
Hard Disk | Supports DVR-One stackable disk unit |
Memory | 256 MB Flash | 512 MB DDR4 |
Network Interface | Ethernet |
Processor | 14700 DMIPS |
Remote Interfaces | Bluetooth Low Energy (optional) | IR |
Software Compatibility | ARRIS KreaTV |
Tuner | IP |
Video Formats | HD |
Video Decode/Encode | (Other codecs on request) | HEVC | MPEG-2 | MPEG-4 AVC | VP9 |
Video Resolution | 1080p60 |
Height | 25.908 mm | 1.02 in |
Diameter | 130.048 mm | 5.12 in |
Power Consumption | 3 W |
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Relative Humidity | 8%–95% |
Standards Compliance | CE | RoHS Compliant | WEEE |
Weight, net | 0.209 kg | 0.46 lb |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | IP video device |
Hard Disk | Supports DVR-One stackable disk unit |
Memory | 256 MB Flash | 512 MB DDR4 |
Network Interface | Ethernet |
Processor | 14700 DMIPS |
Remote Interfaces | Bluetooth Low Energy (optional) | IR |
Software Compatibility | ARRIS KreaTV |
Tuner | IP |
Video Formats | HD |
Video Decode/Encode | (Other codecs on request) | HEVC | MPEG-2 | MPEG-4 AVC | VP9 |
Video Resolution | 1080p60 |
Height | 25.908 mm | 1.02 in |
Diameter | 130.048 mm | 5.12 in |
Power Consumption | 3 W |
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Relative Humidity | 8%–95% |
Standards Compliance | CE | RoHS Compliant | WEEE |
Weight, net | 0.209 kg | 0.46 lb |