Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

VIP4302 | VIP4302 Compact IP Set-Top

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

IPTV, OTT, HEVC, HD Compact Set-Top with optional 802.11ac Wi-Fi

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The VIP4302 is an HEVC capable IP set-top box in a stylish design which delivers stunning high definition video viewing experiences. This compact HD client offers DVR and time-shift support through external USB devices. Optional 802.11ac Wi-Fi connectivity ensures high quality IPTV delivery. The ARRIS Fast Boot procedure is implemented on this model.
  • Compact HD Set-top with HEVC decode
  • Available in multiple bottom cover colors
  • Support for DVR/PVR and Time Shift through ARRIS DVR One stackable USB-connected device
  • Optional 802.11ac 2x2 dual band Wi-Fi for high quality IPTV application (VIP4302 W)
  • Optional Bluetooth® Low Energy Remote Control (VIP4302 BT)
  • Fast Boot
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type IP video device

General Specifications

Graphics OpenGL 2.0, 1 Gpix/s
Hard Disk Supports DVR-One stackable disk unit
Memory 1 GB DDR3 | 256 MB Flash
Network Interface Ethernet | Wi-Fi
Processor 6000 DMIPS
Remote Interfaces Bluetooth Low Energy (optional) | IR
Software Compatibility ARRIS KreaTV
Tuner IP
Video Formats HD
Video Resolution 1080i | 1080p60 | 720p
Wi-Fi Interface Standard 2x2 IEEE 802.11ac (optional)

Dimensions

Height 25.908 mm | 1.02 in
Diameter 130.048 mm | 5.12 in

Logo Image

Click on image to enlarge.

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Relative Humidity 8%–95%
Standards Compliance CE | IVA | PCoC | RoHS Compliant | WEEE

Packaging and Weights

Weight, net 0.209 kg | 0.46 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type IP video device

General Specifications

Graphics OpenGL 2.0, 1 Gpix/s
Hard Disk Supports DVR-One stackable disk unit
Memory 1 GB DDR3 | 256 MB Flash
Network Interface Ethernet | Wi-Fi
Processor 6000 DMIPS
Remote Interfaces Bluetooth Low Energy (optional) | IR
Software Compatibility ARRIS KreaTV
Tuner IP
Video Formats HD
Video Resolution 1080i | 1080p60 | 720p
Wi-Fi Interface Standard 2x2 IEEE 802.11ac (optional)

Dimensions

Height 25.908 mm | 1.02 in
Diameter 130.048 mm | 5.12 in

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Relative Humidity 8%–95%
Standards Compliance CE | IVA | PCoC | RoHS Compliant | WEEE

Packaging and Weights

Weight, net 0.209 kg | 0.46 lb
Click on image to enlarge.