Warning Icon
This product was discontinued on: June 30, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

075888-000 | PED-CAP-R-3-INT

  • Available in:
  • EMEA

PEDCAP Copper Closure, butt, unpressurized, heat shrink, 120 mm joint length, for up to 4 cables

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • One piece end cap with heat-shrinkable outlet for sealing onto the cables
  • Provides an excellent environmental and mechanical seal for telephone splices in the distribution network
  • Suitable for use as an overhead, underground or pedestal joint closure in both new construction and maintenance applications

Product Classification

Regional Availability EMEA
Product Type Unpressurized heat shrink closure
Product Series PEDCAP

General Specifications

Application For use with Polyethylene and metal jacketed cables
Cable Capacity, maximum 4
Cable Sealing Type Hotmelt adhesive
Closure Style Single-ended
Color Black
Mounting Pedestal
Splicing Capacity, maximum 200

Dimensions

Length 330 mm | 12.992 in
Single Cable Diameter, maximum 40 mm | 1.575 in
Single Cable Diameter, minimum 11 mm | 0.433 in
Splice Bundle Diameter, maximum 57 mm | 2.244 in
Sheath Opening, nominal 120 mm | 4.724 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Buried

Packaging and Weights

Included Aluminum closing strip | Aluminum foil | Cleaning tissues | Desiccant | Tie wraps
Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Product Type Unpressurized heat shrink closure
Product Series PEDCAP

General Specifications

Application For use with Polyethylene and metal jacketed cables
Cable Capacity, maximum 4
Cable Sealing Type Hotmelt adhesive
Closure Style Single-ended
Color Black
Mounting Pedestal
Splicing Capacity, maximum 200

Dimensions

Length 330 mm | 12.992 in
Single Cable Diameter, maximum 40 mm | 1.575 in
Single Cable Diameter, minimum 11 mm | 0.433 in
Splice Bundle Diameter, maximum 57 mm | 2.244 in
Sheath Opening, nominal 120 mm | 4.724 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Buried

Packaging and Weights

Included Aluminum closing strip | Aluminum foil | Cleaning tissues | Desiccant | Tie wraps
Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification