Warning Icon
This product was discontinued on: June 30, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

RH0056-000 | TRAC-D-BOLTED-KIT

  • Available in:
  • Latin America
  • North America

TRAC Copper Closure, unpressurized, gel sealed, 22 inch sheath opening, 33 inch long

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Toolless, extendable and re-enterable closure for freebreathing aerial applications
  • Consists of three main components: a central body and two end pieces and self support bond system
  • Unique convoluted design provides both mechanical and environmental protection
  • Recommended for use on polyethylene insulated cable jackets for straight and branch configurations

Product Classification

Regional Availability Latin America | North America
Product Type Gel sealed closure
Product Series TRAC

General Specifications

Application For use with Polyethylene cables
Cable Capacity, maximum 3
Cable Sealing Type Gel filled
Closure Style In-line
Color Black
Mounting Strand
Splicing Capacity, maximum 1800

Dimensions

Length 838.2 mm | 33 in
Single Cable Diameter, maximum 83.82 mm | 3.3 in
Splice Bundle Diameter, maximum 304.8 mm | 12 in
Sheath Opening, nominal 558.8 mm | 22 in

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Latin America | North America
Product Type Gel sealed closure
Product Series TRAC

General Specifications

Application For use with Polyethylene cables
Cable Capacity, maximum 3
Cable Sealing Type Gel filled
Closure Style In-line
Color Black
Mounting Strand
Splicing Capacity, maximum 1800

Dimensions

Length 838.2 mm | 33 in
Single Cable Diameter, maximum 83.82 mm | 3.3 in
Splice Bundle Diameter, maximum 304.8 mm | 12 in
Sheath Opening, nominal 558.8 mm | 22 in

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant