FIST-GPS2 Fiber Panel for holding up to 6 GPST Patch/Splice Trays, unloaded, 3RU, ETSI width, gray
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Brand | FIST® |
Product Series | FIST-GPS2 |
General Specifications
Functionality | Patching | Splicing |
Application | Used in FIST-GR3-style frames only |
Color | Gray |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | ETSI 600 mm |
Rack Units | 3 |
Shelf Movement | Sliding |
Total Ports, quantity | 0 |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 531 mm | 20.906 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Brand | FIST® |
Product Series | FIST-GPS2 |
General Specifications
Functionality | Patching | Splicing |
Application | Used in FIST-GR3-style frames only |
Color | Gray |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | ETSI 600 mm |
Rack Units | 3 |
Shelf Movement | Sliding |
Total Ports, quantity | 0 |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 531 mm | 20.906 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse