Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CK6627-000 | FIST-GPST-12-ANL2-2

Base Product: FIST-GPST-TRAYS

  • Available in:
  • EMEA

FIST GPST Fiber Patch/Splice Tray, 24 ports, LC/APC, singlemode, ANT splice chip, 19 in, gray, right patch cord routing

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability EMEA
Product Type Fiber patch/splice tray
Product Brand FIST®
Product Series FIST-GPST

General Specifications

Functionality Patching | Splicing
Color Gray
Interface, front LC/APC
Patch Cord Entry Location Front, right side
Splicing Type ANT, single fiber fusion
Total Ports, quantity 24

Dimensions

Height 18 mm | 0.709 in
Width 355 mm | 13.976 in
Depth 190 mm | 7.48 in

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Product Type Fiber patch/splice tray
Product Brand FIST®
Product Series FIST-GPST

General Specifications

Functionality Patching | Splicing
Color Gray
Interface, front LC/APC
Patch Cord Entry Location Front, right side
Splicing Type ANT, single fiber fusion
Total Ports, quantity 24

Dimensions

Height 18 mm | 0.709 in
Width 355 mm | 13.976 in
Depth 190 mm | 7.48 in

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant