OMX® Stackable Cable Clamp Kit
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber cable clamp |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Application | Used in NGF-style frames only |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber cable clamp |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Application | Used in NGF-style frames only |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Warranty
Other Ways to Browse