Next Generation Frame (NGF) FMDF Door kit, 7 ft x 30 in
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Product Type | Door kit |
Product Series | NGF |
General Specifications
Application | Used with NGF-style frames only |
Color | Black |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 762 mm | 30 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Latin America | North America |
Product Type | Door kit |
Product Series | NGF |
General Specifications
Application | Used with NGF-style frames only |
Color | Black |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 762 mm | 30 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Warranty
Other Ways to Browse