CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Server Rack, 800 mm x 1100 mm, 42U
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Equipment rack |
Color | Black |
Door Vent, front | Vented/Fully perforated |
Rack Units | 42 |
Height | 2024.88 mm | 79.72 in |
Width | 800 mm | 31.496 in |
Depth | 1100 mm | 43.307 in |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Equipment rack |
Color | Black |
Door Vent, front | Vented/Fully perforated |
Rack Units | 42 |
Height | 2024.88 mm | 79.72 in |
Width | 800 mm | 31.496 in |
Depth | 1100 mm | 43.307 in |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |