CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Standard 600x600 Rack, acrylic door, 42U
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Equipment rack |
Door Vent, front | Solid |
Rack Units | 42 |
Height | 2024.88 mm | 79.72 in |
Width | 600 mm | 23.622 in |
Depth | 600 mm | 23.622 in |
Door Material, front | Plexiglass |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Equipment rack |
Door Vent, front | Solid |
Rack Units | 42 |
Height | 2024.88 mm | 79.72 in |
Width | 600 mm | 23.622 in |
Depth | 600 mm | 23.622 in |
Door Material, front | Plexiglass |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |