Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RAC-7A0160

  • Available in:
  • Latin America
  • North America

Network Rack, non-seismic, empty, 7 feet high, 26 inch wide, with front guard box, putty white

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Latin America | North America
Product Type Rack

General Specifications

Color Putty white
Mounting Concrete floor | Raised floor
Rack Type WECO 23 in
Rack Units 39

Dimensions

Height 2133.6 mm | 84 in
Depth 304.8 mm | 12 in

Material Specifications

Finish Powder-coated, smooth
Material Type Steel

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Latin America | North America
Product Type Rack

General Specifications

Color Putty white
Mounting Concrete floor | Raised floor
Rack Type WECO 23 in
Rack Units 39

Dimensions

Height 2133.6 mm | 84 in
Depth 304.8 mm | 12 in

Material Specifications

Finish Powder-coated, smooth
Material Type Steel

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification