SCPTRU-100-T
Small Cell Antenna Pole Top Mount (for use with SCSMRU-301-T Small Cell Ring Mount)
Specifications
Product Classification
Product Type | Pole mount kit | Wood pole mount |
General Specifications
Mounting | Wood pole |
Dimensions
Width | 562.102 mm | 22.13 in |
Length | 562.102 mm | 22.13 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Bracket |
Packaging quantity | 1 |
Weight, net | 15.16 lb | 33.422 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Pole mount kit | Wood pole mount |
General Specifications
Mounting | Wood pole |
Dimensions
Width | 562.102 mm | 22.13 in |
Length | 562.102 mm | 22.13 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Bracket |
Packaging quantity | 1 |
Weight, net | 15.16 lb | 33.422 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse