PS-1-73-EURO
PowerShift® Module, 3 separate 1460 watts circuits per module, 4380 watts total per module, Patent Pending
Features and Benefits
- Reduced capital/operating expenditures
- Engineering flexibility
- Output to meet European standard
Specifications
Product Classification
Product Type | Module |
Product Brand | PowerShift® |
Product Series | V1 |
Dimensions
Height | 41.402 mm | 1.63 in |
Width | 101.6 mm | 4 in |
Depth | 351.79 mm | 13.85 in |
Compatible Gauge Range | 14–6 AWG | 2.5–16 mm² |
Electrical Specifications
Input Current Range | 0–36 A |
Input Current, nominal | 5 A |
Input Voltage Range | -42 to -59.5 Vdc |
Input Voltage, nominal | -54 Vdc |
Output Current Range | 0–20 A |
Output Current, nominal | 4 A |
Output Voltage Range | -48 to -73 Vdc |
Output Voltage Regulation | 0.5 % |
Output Voltage Ripple | 100 mVpp |
Output Voltage, nominal | -60 Vdc |
Electrical Safety Standard | CE | IEC 60950 | UL | cUL |
Electromagnetic Compatibility/Interference (EMC/EMI) | EN 55022 Class A |
Power Efficiency | 95 % |
Power Efficiency, nominal | 97 % |
Programmable RRU Voltage Range | -53 to -58 Vdc |
Programmable RRU Voltage, nominal | 54 Vdc |
Total Output Power | 1460 W, input voltage dependent |
Environmental Specifications
Relative Humidity | 5%–95%, non-condensing |
Ambient Temperature | 65 °C | 149 °F |
Mean Time Between Failures (MTBF) at Temperature | 300,000 h @ 25 °C |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Module |
Product Brand | PowerShift® |
Product Series | V1 |
Dimensions
Height | 41.402 mm | 1.63 in |
Width | 101.6 mm | 4 in |
Depth | 351.79 mm | 13.85 in |
Compatible Gauge Range | 14–6 AWG | 2.5–16 mm² |
Electrical Specifications
Input Current Range | 0–36 A |
Input Current, nominal | 5 A |
Input Voltage Range | -42 to -59.5 Vdc |
Input Voltage, nominal | -54 Vdc |
Output Current Range | 0–20 A |
Output Current, nominal | 4 A |
Output Voltage Range | -48 to -73 Vdc |
Output Voltage Regulation | 0.5 % |
Output Voltage Ripple | 100 mVpp |
Output Voltage, nominal | -60 Vdc |
Electrical Safety Standard | CE | IEC 60950 | UL | cUL |
Electromagnetic Compatibility/Interference (EMC/EMI) | EN 55022 Class A |
Power Efficiency | 95 % |
Power Efficiency, nominal | 97 % |
Programmable RRU Voltage Range | -53 to -58 Vdc |
Programmable RRU Voltage, nominal | 54 Vdc |
Total Output Power | 1460 W, input voltage dependent |
Environmental Specifications
Relative Humidity | 5%–95%, non-condensing |
Ambient Temperature | 65 °C | 149 °F |
Mean Time Between Failures (MTBF) at Temperature | 300,000 h @ 25 °C |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
User Manual
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Warranty
Other Ways to Browse