PS-1600-73
PowerShift® Module, 2 separate 2000 watts circuits per module
Features and Benefits
- Reduced capital/operating expenditures
- Engineering flexibility
- Future-ready design
Specifications
Product Classification
Product Type | Module |
Product Brand | PowerShift Macro® |
Product Series | V2 |
Dimensions
Height | 41.402 mm | 1.63 in |
Width | 101.6 mm | 4 in |
Depth | 351.79 mm | 13.85 in |
Electrical Specifications
Input Current Range | 0-57 A @ -38Vdc |
Input Voltage Range | -38 to -58 Vdc |
Input Voltage, nominal | -54 Vdc |
Output Current Range | 0-30 A |
Output Voltage Range | -48 to -73 Vdc |
Output Voltage Ripple | 400 mVpp |
Output Voltage, nominal | -56 Vdc |
Electrical Safety Standard | CE | IEC 60950 | UL | cUL |
Electromagnetic Compatibility/Interference (EMC/EMI) | EN 55022 Class A |
Power Efficiency | 93 % |
Power Efficiency, nominal | 97 % |
Programmable RRU Voltage, nominal | -56 Vdc |
Total Output Power | 2000 W, input voltage dependent |
Environmental Specifications
Relative Humidity | 95%, non-condensing |
Ambient Temperature | -40 °C | -40 °F | 65 °C | 149 °F |
Mean Time Between Failures (MTBF) at Temperature | 300,000 h @ 25 °C |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Module |
Product Brand | PowerShift Macro® |
Product Series | V2 |
Dimensions
Height | 41.402 mm | 1.63 in |
Width | 101.6 mm | 4 in |
Depth | 351.79 mm | 13.85 in |
Electrical Specifications
Input Current Range | 0-57 A @ -38Vdc |
Input Voltage Range | -38 to -58 Vdc |
Input Voltage, nominal | -54 Vdc |
Output Current Range | 0-30 A |
Output Voltage Range | -48 to -73 Vdc |
Output Voltage Ripple | 400 mVpp |
Output Voltage, nominal | -56 Vdc |
Electrical Safety Standard | CE | IEC 60950 | UL | cUL |
Electromagnetic Compatibility/Interference (EMC/EMI) | EN 55022 Class A |
Power Efficiency | 93 % |
Power Efficiency, nominal | 97 % |
Programmable RRU Voltage, nominal | -56 Vdc |
Total Output Power | 2000 W, input voltage dependent |
Environmental Specifications
Relative Humidity | 95%, non-condensing |
Ambient Temperature | -40 °C | -40 °F | 65 °C | 149 °F |
Mean Time Between Failures (MTBF) at Temperature | 300,000 h @ 25 °C |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse