Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

BK2V-STM

  • Available in:
  • North America
  • EMEA
  • Latin America
WECO Midsize Plug to Midsize Plug, 0.61 m, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America | EMEA | Latin America
Product Type RF cable assembly

General Specifications

Application For use with Midsize video panels
Cable Type RG59, single
Interface Feature, connector A Booted
Interface Feature, connector B Booted
Interface, Connector A Midsize plug
Interface, Connector B Midsize plug
Jacket Color Black

Dimensions

Cord Length 2 ft | 0.61 m
Compatible Conductor Gauge, stranded 22 AWG

Electrical Specifications

Data Rate, Supported Uncompressed HDTV signals (1.485 Gbit/s)
Impedance 75 ohm
Safety Voltage Rating 600 V

Material Specifications

Conductor Material Beryllium copper
Contact Plating Material Gold

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Environmental Space Indoor

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | EMEA | Latin America
Product Type RF cable assembly

General Specifications

Application For use with Midsize video panels
Cable Type RG59, single
Interface Feature, connector A Booted
Interface Feature, connector B Booted
Interface, Connector A Midsize plug
Interface, Connector B Midsize plug
Jacket Color Black

Dimensions

Cord Length 2 ft | 0.61 m
Compatible Conductor Gauge, stranded 22 AWG

Electrical Specifications

Data Rate, Supported Uncompressed HDTV signals (1.485 Gbit/s)
Impedance 75 ohm
Safety Voltage Rating 600 V

Material Specifications

Conductor Material Beryllium copper
Contact Plating Material Gold

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Environmental Space Indoor

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty