Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-2055583-0

  • Available in:
  • EMEA
  • Australia/New Zealand
Multi-Fiber Patch Cord, 12-fiber, OM4, LC/PC-LC/PC, 10 m, aqua
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Fiber distribution cable assembly

General Specifications

Color, boot A Beige
Color, boot B Beige
Color, connector A Beige
Color, connector B Beige
Connector A, quantity 12
Connector B, quantity 12
Interface, Connector A LC/UPC
Interface, Connector B LC/UPC
Jacket Color Aqua
Total Fibers, quantity 12

Dimensions

Cord Length 10 m | 32.808 ft
Diameter Over Jacket 6.4 mm | 0.252 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Fiber distribution cable assembly

General Specifications

Color, boot A Beige
Color, boot B Beige
Color, connector A Beige
Color, connector B Beige
Connector A, quantity 12
Connector B, quantity 12
Interface, Connector A LC/UPC
Interface, Connector B LC/UPC
Jacket Color Aqua
Total Fibers, quantity 12

Dimensions

Cord Length 10 m | 32.808 ft
Diameter Over Jacket 6.4 mm | 0.252 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance